ULDC-033-A-120SW - DC Motor Cooler, Mobile Air Oil Cooler, Hydraulic Compact Cooling System | Parker

Air Oil Cooler with DC Motor - ULDC Series - (Americas) | #ULDC-033-A-120SW

Click to View CAD Model
ULDC-033-A-120-SW

Air Oil Cooler with DC Motor - ULDC Series - (Americas) | #ULDC-033-A-120SW

ULDC-033 Air Oil Cooler with DC Motor


Technical Specifications

  • Motor Type: 12 VDC
  • Bypass Options: No Bypass
  • Thermoswitch: 120°F
  • Size: ULDC-033
  • Flow Rate: 79.3 gal/min, 300.2 L/min
  • Maximum Cooling Capacity: 37.0 HP, 27.6 kW
  • Input Voltage: 12 VDC
  • Height: 26.7 inch, 660.4 mm
  • Length: 25 inch, 635 mm
  • Width: 10.1 inch, 254 mm
  • Port Size: 1-1/4 inch (#20)
  • Connection Thread Size: 1-5/8"-12 inch
  • Specifications Met: n/a
  • Maximum Operating Pressure: 300 psi, 20.7 bar
  • Maximum Fluid Temperature: 250 °F, 121 °C
  • For Fluid Type: Mineral Oil, Oil/Water Emulsion, Water Glycol, Phosphate Ester
  • Materials of Construction: Aluminum (Cooler Core), Glass Fiber Reinforced Polypropylene (Fan Blades/Guard), Steel (Fan Housing/Other Parts), Electrostatically Powder-Coated Surface Treatment
  • Motor Power Output Rating: 0.34 kW
  • Weight: 66 lb, 30 kg
  • Noise Level: 75 dBA
Safety Warning

Item Information

Air Oil Cooler with DC Motor, Size 033, 12 VDC, 120F thermal switch, No bypass

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Cylinder and Accumulator Division

500 South Wolf Road

Des Plaines

IL

UNITED STATES

60016

Phone

847-298-2400

Fax

847-294-2655

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687492