ULHC-044-C-140SA - Air Oil Cooler with Hydraulic Motor - ULHC Series - (Americas) | Parker NA

Air Oil Cooler with Hydraulic Motor - ULHC Series - (Americas) | #ULHC-044-C-140SA

ULHC-044-C-140-SA

Air Oil Cooler with Hydraulic Motor - ULHC Series - (Americas) | #ULHC-044-C-140SA

ULHC-044 Air Oil Cooler with Hydraulic Motor


Technical Specifications

  • Bypass Options: 20 psi External Hose Bypass
  • Motor Displacement (cc/rev): 14.4 cm3/rev
  • Switch Type: 140° F thermal switch
  • Size: Size 044
  • Flow Rate: 79.2 gal/min, 299.8 L/min
  • Maximum Cooling Capacity: 54.8 HP @ 1000 rpm, 70.9 HP @ 1500 rpm, 40.9 kW @ 1000 rpm, 52.9 kW @ 1500 rpm
  • Maximum Operating Pressure: 300 psi, 20.7 bar, 3000 psi (Motor), 206.8 bar (Motor)
  • Maximum Fluid Temperature: 250 °F, 121 °C
  • Maximum Operating Speed: 2350 RPM (Fan)
  • Height: 34.1 inch, 866.1 mm
  • Length: 27.2 inch, 690.9 mm
  • Width: 20.1 inch, 510.5 mm
  • Port Size: 1-1/4 inch (#20)
  • Connection Thread Size: 1-5/8"-12 inch
  • Weight: 123 lb, 55.9 kg
  • Noise Level: 77 dBA @ 1000 rpm, 86 dBA @ 1500 rpm
  • For Fluid Type: Mineral Oil, Oil/Water Emulsion, Water Glycol, Phosphate Ester
  • Materials of Construction: Aluminum (Cooler Core), Glass Fiber Reinforced Polypropylene/Aluminum (Fan Blades/Hub), Steel (Fan Housing/Fan Guard/Other Parts), Electrostatically Powder-Coated Surface Treatment
Safety Warning

Item Information

ULHC Air Oil Cooler with Hydraulic Motor, Size 044, 14.4 cm3/rev, 140° F thermal switch, 20 psi External Hose Bypass

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Cylinder and Accumulator Division

10711 North Second Street

Machesney Park, IL 61115

United States

Phone

+1 (815) 636-4100

Fax

+1 (815) 636-4111

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687399