ULHC-058-A-100SA - Air Oil Cooler with Hydraulic Motor - ULHC Series - (Americas) | Parker NA

Air Oil Cooler with Hydraulic Motor - ULHC Series - (Americas) | #ULHC-058-A-100SA

Click to View CAD Model
ULHC-058-A-100-SA

Air Oil Cooler with Hydraulic Motor - ULHC Series - (Americas) | #ULHC-058-A-100SA

ULHC-058 Air Oil Cooler with Hydraulic Motor


Technical Specifications

  • Motor Displacement (cc/rev): 8.4 cm3/rev
  • Switch Type: 100° F thermal switch
  • Bypass Options: 20 psi External Hose Bypass
  • Size: Size 058
  • Flow Rate: 105.6 gal/min, 399.7 L/min
  • Maximum Cooling Capacity: 71.5 HP @ 750 rpm, 81.3 HP @ 1000 rpm, 53.3 kW @ 750 rpm, 60.6 kW @ 1000 rpm
  • Maximum Operating Pressure: 300 psi, 20.7 bar, 3000 psi (Motor), 206.8 bar (Motor)
  • Maximum Fluid Temperature: 250 °F, 121 °C
  • Maximum Operating Speed: 1850 RPM (Fan)
  • Height: 35.4 inch, 899.2 mm
  • Length: 34.2 inch, 868.7 mm
  • Width: 20.1 inch, 510.5 mm
  • Port Size: 1-1/2 inch (#24)
  • Connection Thread Size: 1-7/8"-12 inch
  • Weight: 170 lb, 77.3 kg
  • Noise Level: 75 dBA @ 750 rpm, 83 dBA @ 1000 rpm
  • For Fluid Type: Mineral Oil, Oil/Water Emulsion, Water Glycol, Phosphate Ester
  • Materials of Construction: Aluminum (Cooler Core), Glass Fiber Reinforced Polypropylene/Aluminum (Fan Blades/Hub), Steel (Fan Housing/Fan Guard/Other Parts), Electrostatically Powder-Coated Surface Treatment
Safety Warning

Item Information

ULHC Air Oil Cooler with Hydraulic Motor, Size 058, 8.4 cm3/rev, 100° F thermal switch, 20 psi External Hose Bypass

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Cylinder and Accumulator Division

10711 North Second Street

Machesney Park, IL 61115

United States

Phone

+1 (815) 636-4100

Fax

+1 (815) 636-4111

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687399