Complete Air Oil Cooler System with AC Motor - ULOC Series - (Americas) | #ULOC-007D-M-A-SW


LOADING IMAGES
ULOC-007D-M-A-SW
Click to View CAD Model

Complete Air Oil Cooler System with AC Motor - ULOC Series - (Americas) | #ULOC-007D-M-A-SW

ULOC-007D Air Oil Cooler System with AC Motor


Technical Specifications

  • Pump Size: 6.3 gpm
  • Bypass Options: No bypass
  • Motor Type: Three Phase, 190/380V 50 Hz, 208-230/460V 60 Hz
  • Size: Size 007D
  • Flow Rate: 6.3 gal/min, 23.8 L/min
  • Maximum Cooling Capacity: 8.5 HP, 6.4 kW
  • Maximum Operating Pressure: 300 psi, 20.7 bar
  • Maximum Fluid Temperature: 250 °F, 121 °C
  • Motor Type: Three Phase
  • Input Voltage: 190/380 VAC @ 50 Hz, 208-230/460 VAC @ 60 Hz
  • Frequency: 50/60 Hz
  • Motor Power Output Rating: 1 HP
  • Specifications Met: UL, CSA and CE Available on Motor
  • Height: 15.6 inch, 396.2 mm
  • Length: 14.4 inch, 365.8 mm
  • Width: 26.1 inch, 662.9 mm
  • Port Size: 1 inch (#16)
  • Connection Thread Size: 1-5/16"-12 inch
  • Weight: 66 lb, 29.9 kg
  • Noise Level: 71 dBA
  • For Fluid Type: Mineral Oil, Oil/Water Emulsion, Water Glycol, Phosphate Ester
  • Materials of Construction: Aluminum (Cooler Core), Glass Fiber Reinforced Polypropylene (Fan Blades/Guard), Steel (Fan Housing/Other Parts), Electrostatically Powder-Coated Surface Treatment

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Air Oil Cooling System with AC Motor, Size 007D, Three Phase, 190/380V 50 Hz, 208-230/460V 60 Hz, 6.3 gpm, No bypass

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Hydraulic Actuator Division

500 South Wolf Road

Des Plaines

IL

UNITED STATES

60016

Phone

847-298-2400

Fax

847-294-2655

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687492