Ultra-high pressure water jetting hose - 2640N - Europe | Product Series

Filter by

    No filters selected

Maximum Working Pressure (MPa)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ultra-high pressure water jetting hose - 2640N - Europe

Ultra-high pressure water jetting hose - 2640N - Europe

Parker High Pressure 2640N Hoses are developed for High and Ultra High Pressure applications, combining excellent handling and long service life with superior safety standards. For working pressure up to 180 MPa.

Technical Specifications

  • Weight: 0.91 to 1.95 lb/ft, 1.36 to 2.83 kg/m
  • Hose Inner Tube Material: Polyamide (PA)
  • Brand: Parker
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: -10 °C, 14 °F
  • Maximum Operating Pressure: 1200 to 1800 bar, 17400 to 26100 psi, 120.0 to 180.0 MPa
  • Product Type: Hydraulic Hose, Transfer Hose, Water Blast Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Polyamide (PA)
  • Design Factor: 2.5:1
  • Division: Polymer Hose Division Europe
  • Minimum Bend Radius: 11.417 to 15.748 inch, 290 to 400 mm
  • Materials of Construction: Thermoplastic
  • Specifications Met: DIN 1829-2
  • Compatible Fitting: JX Series
  • Inside Diameter: 1/2 to 1 inch, 12.9 to 25 mm
  • Application: Cleaning (Industrial), Cleaning (Marine), Hydrodemolition, Industrial Cleaning, Removal of Dirt, Water Jetting
  • Hose Reinforcement Material: 6 Spirals of Maximum Tensile Steel Wire
  • Outside Diameter: 0.970 to 1.575 inch, 24.7 to 40.0 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker Polyflex High Pressure 2640N Hoses are developed for High and Ultra High Pressure applications. The excellent handling increases operator efficiency and long service life reduces costly down times. Superior safety standards are applied for the benefit of the operator.



Markets:

• Industrial cleaning

• Marine cleaning

• Oil & Gas

• Water jetting



Features/Benefits:

• Compact design hereby handling and space improvements

• Compliant with DIN EN 1829-2 thus legal backup and approved safety hazard control

• Excellent operator safety as a result of highest quality standards which are met

• Design factor: 2.5:1



Applications:

• Industrial cleaning

• mainly used for hydrodemolition and removal of dirt

• for use with petroleum and synthetic hydraulic fluids

• especially suitable for hydraulic pre-tensioning equipment, test rigs, as well as in offshore oil applications

• For working pressure up to 180 MPa (26.100 psi)



Technical Specifications:

• Core tube: Polyamide

• Pressure reinforcement: Six spiral layers of maximum tensile steel wire

• Cover: Polyamide

• Standard colour: blue

• Temperature range: -10°C up to +70°C

Related Documents

×
Products Maximum Working Pressure (MPa)
2640N-08V32 180
2640N-12V32 140
2640N-16V32 120

687PDC
687513