UR06M07S4N - 2-Way Slip-In Cartridge Valves - Series UR06M / US06M | Parker NA

2-Way Slip-In Cartridge Valves - Series UR06M / US06M | #UR06M07S4N

Click to View CAD Model
UR06M07S4N

2-Way Slip-In Cartridge Valves - Series UR06M / US06M | #UR06M07S4N

The pilot valves with unloading function series UR06M for subplate mounting and US06M for sandwich plate mounting in NG06 are part of the wide Parker pilot control range for DIN cartridge valves.


Technical Specifications

  • Pressure Control Range: 70 bar
  • Pressure Adjustment Control Type: Hand knob
  • Seal Material: NBR
  • Mounting Style: Subplate mounting
  • Actuation Type: Manually
  • Product Series: Pressure valve
  • Weight: 1 kg
  • Maximum Flow Rate: 5 L/min
  • Maximum Operating Pressure: 350 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: NBR
  • Configuration: N/A
  • Flow Rate: N/A
  • For Fluid Type: Hydraulic oil
  • Function: 2-Way
  • Operation Type: N/A
  • Maximum Pressure Setting: 70 bar
  • Mounting Type: Sandwich mounting
  • Body Material: Cast iron
Safety Warning

Item Information

The pilot valves with unloading function series UR06M and US06M in NG06 contribute to trouble-free-operation. They are universally applicable due to two mounting options:
• UR06M for subplate mounting
• US06M for sandwich plate mounting

The valves complete Parker's wide pilot control range for DIN cartridge valves. By this modular system, many pressure functions are documented.

Markets:
• Industrial

Features/Benefits:
• Compact, proven design that represents our long-term experience in hydraulics - increases reliability
• Pressure range from 70 to 350 bar - enables fine adjustment
• MTTFD value 150 years - ensures long service life
• Pressure adjustment via acorn nut with lead seal
• Flow rate maximum 5 l/min

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin Manufacturing GmbH & Co. KG

Industrial Systems Divsion Europe, Headquarters

Gutenbergstrasse 38

41564 Kaarst

Germany

Phone

+49 (0) 2131 513 0

Fax

+49 (0) 2131 513 230

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478