V0709 2-228 - Fluorocarbon 90 Durometer O-Ring, General Purpose (V0709-90) | Parker NA

Fluorocarbon 90 Durometer O-Ring, General Purpose (V0709-90) | #V0709 2-228

V0709 2-228

Fluorocarbon 90 Durometer O-Ring, General Purpose (V0709-90) | #V0709 2-228

Parker's fluorocarbon (FKM, FPM) O-rings are compatible with oils and gases, hydraulic oil, fuels.


Technical Specifications

  • Inside Diameter: 2.234 inch
  • Width: 0.139 inch
  • Polymer Material Options: Fluorocarbon Rubber (FKM, FPM)
  • Trade Name: V709, V-90, V90
  • Durometer: 90 Shore A
  • Thermal Application Type: High Temperature (260 to 400°F)
  • Minimum Operating Temperature: -15 °F
  • Maximum Operating Temperature: 400 °F
  • For Fluid Type: Oil
  • Industry: General
  • Specifications Met: MIL/Aero, AMS7259, AMS-R-83248, Type 1, Class 2, MIL-R-83248C, Type 1, Class II
  • Region of Origin: North America
  • Internally Lubricated: No
  • Color: Black
Safety Warning

Item Information

Parker's 90 durometer, general purpose, fluorocarbon O-ring, V0709-90 has excellent resistance to high temperatures, ozone, oxygen, mineral oil, synthetic hydraulic fluids, fuels, aromatics and many organic solvents and chemicals. Low temperature resistance is normally not favorable and for static applications is limited to approximately -26°C (-15°F) although certain compounds are suitable down to -46°C (-50°F). Under dynamic conditions, the lowest service temperature is between -15°C and -18°C (5°F and 0°F). Gas permeability is very low and similar to that of butyl rubber. Special FKM compounds exhibit an improved resistance to acids and fuels.

• Heat resistance
• Up to 204°C (400°F) and higher temperatures with shorter life expectancy
• Cold flexibility
• Down to -26°C (-15°F) (some to -46°C) (-50°F)
• Chemical resistance
• Mineral oil and grease, ASTM oil No. 1, and IRM 902 and IRM 903 oils
• Non-flammable hydraulic fluids (HFD)
• Silicone oil and grease
• Mineral and vegetable oil and grease
• Aliphatic hydrocarbons (butane, propane, natural gas)
• Aromatic hydrocarbons (benzene, toluene)
• Chlorinated hydrocarbons (trichloroethylene and carbon tetrachloride)
• Gasoline (including high alcohol content)
• High vacuum
• Very good ozone, weather and aging resistance

Not compatible with:
• Glycol based brake fluids
• Ammonia gas, amines, alkalis
• Superheated steam
• Low molecular weight organic acids (formic and acetic acids)
• Used for AMS 7259, AMS-R-83248

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

O-Ring & Engineered Seals Division

2360 Palumbo Drive

Lexington,

KY

United States

40509

Phone

859 269 2351

Fax

859 335 5128

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687519