V0986 2-389 - Fluorocarbon 50 Durometer O-Ring, General Purpose, Brown (V0986-50) | Parker NA

Fluorocarbon 50 Durometer O-Ring, General Purpose, Brown (V0986-50) | #V0986 2-389

V0986-50

Fluorocarbon 50 Durometer O-Ring, General Purpose, Brown (V0986-50) | #V0986 2-389

Parker's fluorocarbon (FKM, FPM) O-rings are compatible with oils and gases, hydraulic oil and fuels.


Technical Specifications

  • Inside Diameter: 19.955 inch
  • Width: 0.210 inch
  • Polymer Material Options: Fluorocarbon Rubber (FKM, FPM)
  • Trade Name: V986, V-50, V50
  • Durometer: 50 Shore A
  • Thermal Application Type: High Temperature (260 to 400°F)
  • Minimum Operating Temperature: -15 °F
  • Maximum Operating Temperature: 400 °F
  • For Fluid Type: Oil
  • Industry: General
  • Specifications Met: None
  • Region of Origin: North America
  • Internally Lubricated: No
  • Color: Brown
Safety Warning

Item Information

Parker's Fluorocarbon 50 Durometer O-Ring, General Purpose , Brown V0986-50 is the softest FKM material offered for O-rings.  V0986-50 has excellent compression set resistance coupled with the wide chemical resistance expected of a fluorocarbon.  Used across a range of markets where high temperature, chemical resistance is necessary for a soft material.

• Heat resistance Up to 204°C (400°F)
• Cold flexibility   Down to -26°C (-15°F)

• Chemical resistance
• Mineral oil and grease, ASTM oil No. 1, and IRM 902 and IRM 903 oils
• Non-flammable hydraulic fluids (HFD)
• Silicone oil and grease
• Mineral and vegetable oil and grease
• Aliphatic hydrocarbons (butane, propane, natural gas)
• Aromatic hydrocarbons (benzene, toluene)
• Chlorinated hydrocarbons (trichloroethylene and carbon tetrachloride)
• Gasoline (including high alcohol content)
• High vacuum
• Very good ozone, weather and aging resistance
• Used for general purpose

Not compatible with:
• Glycol based brake fluids
• Ammonia gas, amines, alkalis
• Steam
• Low molecular weight organic acids (formic and acetic acids)

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

O-Ring & Engineered Seals Division

2360 Palumbo Drive

Lexington,

KY

United States

40509

Phone

859 269 2351

Fax

859 335 5128

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687519