Polyurethane O-Ring, Broad Applicability (Prädifa Series V1, Ultrathan®) | #V16040P6000


LOADING IMAGES
V16040P6000
Click to View CAD Model

Polyurethane O-Ring, Broad Applicability (Prädifa Series V1, Ultrathan®) | #V16040P6000

TPU O-ring with high wear and extrusion resistance, for high-pressure applications and small housings with no space for back-up rings, green.


Technical Specifications

  • Inside Diameter (mm): 60
  • Cross Section Width: 5
  • Minimum Operating Temperature: -35
  • Maximum Operating Temperature: 110
  • Seal Material: P6000
  • Inside Diameter: 60 mm
  • Seal Material: P6000
  • Media: Hydraulic
  • Cross Section Width: 5 mm
  • Minimum Operating Temperature: -35 °C
  • Maximum Operating Temperature: 110 °C
  • Color: Charcoal Grey
  • Industry: General Industrial
  • For Fluid Type: Broad Range
  • Durometer: 95 Shore A
  • Polymer Material Options: Thermoplastic Polyurethane (TPU, Resilon®, Ultrathan®)
  • Maximum Operating Pressure: 600 bar
Safety Warning

Item Information

The Parker Prädifa V1 Ultrathan® O-ring is an alternative to conventional rubber elastomer O-rings. Due to the extrusion resistance of the polyurethane compounds, there is no need to use a back-up ring at higher or pulsating pressures. By eliminating the need for back-up rings the required width of the groove is reduced.
Due to its high wear resistance, a polyurethane O-ring is also suitable for dynamic pneumatics applications. Very good results have been achieved, for instance, in pneumatic valves for sealing pilot and main control pistons.

Special Features:
• Robust seal profile for harshest operating conditions.
• Extreme wear resistance.
• Suitable for fully automatic installation
• Insensitive to pressure peaks.
• High extrusion resistance.
• Excellent media resistance in case of suitable compound selection.
• Suitable compounds available for special requirements of the chemical process industry.
• Suitable compounds available for special requirements of the food processing industry.
• Installation in closed and undercut housings.
• Can be used in existing O-ring grooves.
• Further dimensions of machined series with short lead times available.

Range of Application:
V1 Ultrathan® O-rings are used when the physical properties of other compounds are insufficient.
Mainly for the sealing of cylinders, controls and valves.

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

Packing Division Europe

Arnold-Jäger-Str. 1

74321 Bietigheim-Bissingen

Germany

Phone

+49 (0) 7142 351-0

Fax

+49 (0) 7142 351-293

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424