V2 Valve - Miniature Pneumatic Solenoid Valve | Product Series

Filter by

    No filters selected

Valve Configuration Type

Electrical Connection

Application Pressure Requirement

Voltage (VDC)

Pneumatic Body Connection

Pneumatic Connection Stem

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
V2 Valve - Miniature Pneumatic Solenoid Valve

V2 Valve - Miniature Pneumatic Solenoid Valve

Parker V2 is a lightweight 15 mm PBT plastic solenoid valve designed for medical devices and systems that require reliable and consistent performance.

Technical Specifications

  • Flow Rate: Up to 35 SLPM
  • Maximum Flow Rate: 35 SLPM
  • Maximum Operating Pressure: 100 psi, 6.89 bar
  • Orifice Size: 0.030, 0.050 inch, 0.76, 1.27 mm
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: 32 °F, 0 °C
  • Function: 2/3 Way NC, 2/3 Way NO, 3 Way Distributor
  • Cycles per Lifetime: 25 Million
  • Actuation Type: Solenoid
  • Operation Type: Electronic
  • Control Method: Hit and Hold, Voltage
  • Power Consumption: 0.5, 1.0, 2.0 W
  • Input Voltage: 5, 12, 24 VDC
  • Electrical Connection: Wire leads, PC Mount, Quick spade connection, solder tabs
  • Body Material: PBT (Polybutylene terephthalate)
  • Seal Material: FKM
  • Length: 1.73 inch, 43.9 mm
  • Width: 0.63 inch, 15.9 mm
  • Height: 0.67 inch, 17.0 mm
  • Weight: 1.2 oz, 34.3 g
  • Response Time: < 30 ms cycling
  • Leak Rate: < 0.2 sccm
  • Mounting Type: Mounting screw
  • Connection Type: Manifold mount; Barbs for I. D. Tubing
  • Connection Size: 4-40 x 5/8” Pan Head Screw; 1/8" (3.18 mm) barbs
  • For Fluid Type: Gases
  • Industry Application: Oxygen Concentrators, Ventilators, Patient Simulators, Compression Therapy
  • Configuration: N/A
Safety Warning

Full Product Description

The Parker V2 miniature pneumatic solenoid valve is a proven product with a reputation for reliable and consistent performance. Designed for medical device and system manufacturers, the V2 miniature pneumatic solenoid valve is made from lightweight PBT plastic and provides flexible mounting and termination options. This valve offers pneumatic and electrical design flexibility. It is available in manifold mount or 1/8” (3 mm) barbed tube configurations and with either wire lead, quick connect spade or 4 pin printed circuit board electrical termination.

Markets
• Respiratory
• Patient Therapy
• Patient Monitoring
• Anesthesia

Features/Benefits
• Lightweight PBT plastic body to reduce system weight
• Manifold mount or molded barbed fittings for added system design flexibility
• Printed circuit board mount, quick connect spade or wire lead coil termination to ease integration
• Proven performance tested to 25 million life cycles
• RoHS compliant

Applications
• Oxygen Conservers
• Flow control/shut-off valve
• Portable Medical Devices

Related Documents

×
Products Valve Configuration Type Electrical Connection Application Pressure Requirement Voltage (VDC) Pneumatic Body Connection Pneumatic Connection Stem
991-003061-004 2-Way Normally Closed 18" Wire Leads 0-30 psi / .050" Orifice 5 1/8" Barbs 2-Way Valve / None
991-003061-020 2-Way Normally Closed 18" Wire Leads 0-30 psi / .050" Orifice 12 1/8" Barbs 2-Way Valve / None
991-003061-021 3-Way Normally Closed/Distributor 2 Solder Tabs 0-30 psi / .050" Orifice 12 1/8" Barbs 1/8" Barbs
991-003061-022 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-30 psi / .050" Orifice 12 1/8" Barbs 1/8" Barbs
991-003061-024 3-Way Normally Closed/Distributor 18" Wire Leads 0-30 psi / .050" Orifice 12 1/8" Barbs 1/8" Barbs
991-003061-028 3-Way Normally Open 18" Wire Leads 0-30 psi / .050" Orifice 12 1/8" Barbs 1/8" Barbs
991-003061-033 2-Way Normally Closed 2 Solder Tabs 0-30 psi / .050" Orifice 24 1/8" Barbs 2-Way Valve / None
991-003061-037 3-Way Normally Closed/Distributor 2 Solder Tabs 0-30 psi / .050" Orifice 24 1/8" Barbs 1/8" Barbs
991-003061-042 3-Way Normally Open 4 PC Pin Mount 0-30 psi / .050" Orifice 24 1/8" Barbs 1/8" Barbs
991-003062-004 2-Way Normally Closed 18" Wire Leads 0-15 psi / .050 orifice 5 1/8" Barbs 2-Way Valve / None
991-003062-006 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-15 psi / .050 orifice 5 1/8" Barbs 1/8" Barbs
991-003062-010 3-Way Normally Open 4 PC Pin Mount 0-15 psi / .050 orifice 5 1/8" Barbs 1/8" Barbs
991-003062-018 2-Way Normally Closed 4 PC Pin Mount 0-15 psi / .050 orifice 12 1/8" Barbs 2-Way Valve / None
991-003062-020 2-Way Normally Closed 18" Wire Leads 0-15 psi / .050 orifice 12 1/8" Barbs 2-Way Valve / None
991-003062-022 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-15 psi / .050 orifice 12 1/8" Barbs 1/8" Barbs
991-003062-026 3-Way Normally Open 4 PC Pin Mount 0-15 psi / .050 orifice 12 1/8" Barbs 1/8" Barbs
991-003062-038 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-15 psi / .050 orifice 24 1/8" Barbs 1/8" Barbs
991-003062-040 3-Way Normally Closed/Distributor 18" Wire Leads 0-15 psi / .050 orifice 24 1/8" Barbs 1/8" Barbs
991-003063-002 2-Way Normally Closed 4 PC Pin Mount 0-6 psi / .050 orifice 5 1/8" Barbs 2-Way Valve / None
991-003063-006 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-6 psi / .050 orifice 5 1/8" Barbs 1/8" Barbs
991-003063-008 3-Way Normally Closed/Distributor 18" Wire Leads 0-6 psi / .050 orifice 5 1/8" Barbs 1/8" Barbs
991-003063-011 3-Way Normally Open Quick Connect Spade 0-6 psi / .050 orifice 5 1/8" Barbs 1/8" Barbs
991-003063-012 3-Way Normally Open 18" Wire Leads 0-6 psi / .050 orifice 5 1/8" Barbs 1/8" Barbs
991-003063-014 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-6 psi / .050 orifice 5 1/8" Barbs 1/8" Barbs
991-003063-020 2-Way Normally Closed 18" Wire Leads 0-6 psi / .050 orifice 12 1/8" Barbs 2-Way Valve / None
991-003063-022 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-6 psi / .050 orifice 12 1/8" Barbs 1/8" Barbs
991-003063-023 3-Way Normally Closed/Distributor Quick Connect Spade 0-6 psi / .050 orifice 12 1/8" Barbs 1/8" Barbs
991-003063-024 3-Way Normally Closed/Distributor 18" Wire Leads 0-6 psi / .050 orifice 12 1/8" Barbs 1/8" Barbs
991-003063-025 3-Way Normally Open 2 Solder Tabs 0-6 psi / .050 orifice 12 1/8" Barbs 1/8" Barbs
991-003063-026 3-Way Normally Open 4 PC Pin Mount 0-6 psi / .050 orifice 12 1/8" Barbs 1/8" Barbs
991-003063-028 3-Way Normally Open 18" Wire Leads 0-6 psi / .050 orifice 12 1/8" Barbs 1/8" Barbs
991-003063-030 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-6 psi / .050 orifice 12 1/8" Barbs 1/8" Barbs
991-003063-034 2-Way Normally Closed 4 PC Pin Mount 0-6 psi / .050 orifice 24 1/8" Barbs 2-Way Valve / None
991-003063-038 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-6 psi / .050 orifice 24 1/8" Barbs 1/8" Barbs
991-003063-040 3-Way Normally Closed/Distributor 18" Wire Leads 0-6 psi / .050 orifice 24 1/8" Barbs 1/8" Barbs
991-003063-046 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-6 psi / .050 orifice 24 1/8" Barbs 1/8" Barbs
991-003063-048 3-Way Normally Closed/Distributor 18" Wire Leads 0-6 psi / .050 orifice 24 1/8" Barbs 1/8" Barbs
991-003065-002 2-Way Normally Closed 4 PC Pin Mount 0-100 psi / .030" Orifice 5 1/8" Barbs 2-Way Valve / None
991-003065-006 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-100 psi / .030" Orifice 5 1/8" Barbs 1/8" Barbs
991-003065-018 2-Way Normally Closed 4 PC Pin Mount 0-100 psi / .030" Orifice 12 1/8" Barbs 2-Way Valve / None
991-003065-022 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-100 psi / .030" Orifice 12 1/8" Barbs 1/8" Barbs
991-003065-038 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-100 psi / .030" Orifice 24 1/8" Barbs 1/8" Barbs
991-003065-040 3-Way Normally Closed/Distributor 18" Wire Leads 0-100 psi / .030" Orifice 24 1/8" Barbs 1/8" Barbs
991-003066-002 2-Way Normally Closed 4 PC Pin Mount 0-50 psi / .030" orifice 5 1/8" Barbs 2-Way Valve / None
991-003066-008 3-Way Normally Closed/Distributor 18" Wire Leads 0-50 psi / .030" orifice 5 1/8" Barbs 1/8" Barbs
991-003066-020 2-Way Normally Closed 18" Wire Leads 0-50 psi / .030" orifice 12 1/8" Barbs 2-Way Valve / None
991-003066-022 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-50 psi / .030" orifice 12 1/8" Barbs 1/8" Barbs
991-003066-024 3-Way Normally Closed/Distributor 18" Wire Leads 0-50 psi / .030" orifice 12 1/8" Barbs 1/8" Barbs
991-003066-028 3-Way Normally Open 18" Wire Leads 0-50 psi / .030" orifice 12 1/8" Barbs 1/8" Barbs
991-003066-036 2-Way Normally Closed 18" Wire Leads 0-50 psi / .030" orifice 24 1/8" Barbs 2-Way Valve / None
991-003067-004 2-Way Normally Closed 18" Wire Leads 0-30psi / .030 orifice 5 1/8" Barbs 2-Way Valve / None
991-003067-020 2-Way Normally Closed 18" Wire Leads 0-30psi / .030 orifice 12 1/8" Barbs 2-Way Valve / None
991-003067-022 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-30psi / .030 orifice 12 1/8" Barbs 1/8" Barbs
991-003067-040 3-Way Normally Closed/Distributor 18" Wire Leads 0-30psi / .030 orifice 24 1/8" Barbs 1/8" Barbs
991-003069-024 3-Way Normally Closed/Distributor 18" Wire Leads 0-100 psi / .030" Orifice 12 Manifold 1/8" Barbs
991-003069-036 2-Way Normally Closed 18" Wire Leads 0-100 psi / .030" Orifice 24 Manifold 2-Way Valve / None
991-003071-012 3-Way Normally Open 18" Wire Leads 0-30psi / .030 orifice 5 Manifold 1/8" Barbs
991-003071-026 3-Way Normally Open 4 PC Pin Mount 0-30psi / .030 orifice 12 Manifold 1/8" Barbs
991-003071-036 2-Way Normally Closed 18" Wire Leads 0-30psi / .030 orifice 24 Manifold 2-Way Valve / None
991-003072-005 3-Way Normally Closed/Distributor 2 Solder Tabs 0-30 psi / .050" Orifice 5 Manifold 1/8" Barbs
991-003072-020 2-Way Normally Closed 18" Wire Leads 0-30 psi / .050" Orifice 12 Manifold 2-Way Valve / None
991-003073-020 2-Way Normally Closed 18" Wire Leads 0-15 psi / .050 orifice 12 Manifold 2-Way Valve / None
991-003073-036 2-Way Normally Closed 18" Wire Leads 0-15 psi / .050 orifice 24 Manifold 2-Way Valve / None
991-003074-012 3-Way Normally Open 18" Wire Leads 0-6 psi / .050 orifice 5 Manifold 1/8" Barbs
991-003074-020 2-Way Normally Closed 18" Wire Leads 0-6 psi / .050 orifice 12 Manifold 2-Way Valve / None
991-003074-026 3-Way Normally Open 4 PC Pin Mount 0-6 psi / .050 orifice 12 Manifold 1/8" Barbs

687PDC
687821