V502SS-4-SUB - Industrial Ball Valves - Stainless Steel | Parker NA

Industrial Ball Valves - Stainless Steel | #V502SS-4-SUB

Click to View CAD Model
V502SS-4-SUB

Industrial Ball Valves - Stainless Steel | #V502SS-4-SUB

Parker's stainless steel ball valves meet the material requirements of NACE MR-01-75.


Technical Specifications

  • Locking Mechanism: Non-Locking
  • Connection 2 Thread Style: Female Pipe
  • Connection 1 Thread Size (inch): 1/4
  • Connection 1 Thread Style: Female Pipe
  • Handle: na
  • Connection 2 Thread Size (inch): 1/4
  • Style: Female Pipe Ends
  • Shape: Panel mount
  • Minimum Operating Temperature: 0 °F, -17 °C
  • Maximum Operating Temperature: 400 °F, 204 °C
  • Maximum Operating Pressure: 2000 psi, 138 bar
  • Connection Type: NPT
  • Body Material: CF-8M Stainless Steel
  • Ball Material: PTFE
  • Seat Material: PTFE, Stainless Steel
  • Specifications Met: NACE MR-01-75
  • Vacuum Pressure Rating: 28 inch-Hg
  • Actuation Type: Manual
  • Configuration: Female NPT
  • Connection Size: 1/4 inch
  • Function: 2-way
  • Orifice Size: .38
  • Maximum Flow Rate: 4 Cv
  • Product Type: Ball Valve Sub Assembly
  • Shape: Panel Mount
  • Seal Material: PTFE
  • Handle Type: n/a
  • Mounting Type: Panel
  • Operation Type: n/a
Safety Warning

Item Information

Parker's industrial stainless steel ball valve line is intended for general purpose use. Stainless steel ball valves are intended for use in the fully open or closed positions. Depending on the application conditions, throttling of the valve may result in premature seal failure and/or inability to turn the valve handle. Parker's stainless steel ball valves meet the material requirements of of NACE MR-01-75.
Parker's stainless steel ball valves are available in the following styles.
• Male Pipe x Female Pipe
• Female Pipe x Female Pipe
• Panel Mount

Options for the stainless steel ball valve include:
• Oval Handle
• Short Handle
• Padlocking Handle
• Welded Retainer Nut
• Actuator Kit

Markets:
• Petrochemical
• Refineries
• Steel
• Agriculture
• Food Processing
• Industrial

Features/Benefits:
• CF-8M Stainless Steel Body
• Stainless Steel Ball
• PTFE Seats/Seals
• Meets Material Requirements NACE MR-01-75

Applications:
• Fuel Lines
• Chemical Lines
• Wash Down
• Plant Design Plumbing Requiring Total Shutoff Capability

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

UNITED STATES

Phone

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547