Brass Ball Valve Series 525 - Standard Port Female Threads | #V525P-12


LOADING IMAGES
V525P-12
Click to View CAD Model

Brass Ball Valve Series 525 - Standard Port Female Threads | #V525P-12 OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Thread Size: 3/4
  • Flow Coefficient: 16 Cv
  • Shape: In Line
  • Connection Type: NPT
  • Maximum Operating Temperature: 350 °F, 177 °C
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Pressure: 600 psi, 41.4 bar
  • Body Material: Brass
  • Seat Material: PTFE
  • Ball Material: Chrome Plated Brass
  • Product Style: Female to Female
  • Handle Type: Lever
  • Actuation Type: Manual
  • Configuration: In Line
  • Connection Size: 3/4 inch
  • Function: 2-Way
  • Maximum Flow Rate: n/a
  • Mounting Type: In-line/Bodies
  • Operation Type: on/off
  • Orifice Size: .59 inch
  • Product Type: ball valve
  • Seal Material: n/a
Safety Warning

Item Information

Parker's industrial brass ball valves are designed to provide years of service at an economical price. Virgin PTFE seals ensure a minimum of 10% contatct between the ball and seal, reducing the possiblity of leaks. Batch coding printed on every valve produced for complete traceability. These ball valves are intended for use in the fully open or closed positions. Throttling of the valve may result in premature seal failure and/or inability to turn the valve handle.

Parker's 525 brass ball valves are available in:
• Female x Female NPT

Markets:
• Heavy Duty Truck
• Mobile
• Agriculture
• Construction
• Industrial

Features/Benefits:
• Standard Port Design
• Forged Body for Added Strength
• Chrome Plated Brass Ball
• PTFE Seats and Seals

Applications:
• Fuel Line Shutoffs for Gasoline and Diesel Equipment
• Air Service lines
• Water Service Lines on Capital Equipment
• Plant Design Plumbing Requiring Total Shutoff Capability

Custom configurations and sizes are available upon request. Contact us for additional information.

Read More Show Less

CAD Drawings + Files



Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

UNITED STATES

Phone

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547