Valves Accessories / Kits

Filter by

No filters selected

Technology

Mounting Type

Application

Flow Rate

Maximum Operating Pressure

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Valves Accessories / Kits


Valves Accessories / Kits

Parker offers a comprehensive range of accessories to optimize system safety, efficiency, and productivity for hydraulic and pneumatic applications. Direct acting, pilot operated, crossover, and in-line reliefs ensure safe system operation, while the addition of priority flow dividers make sure your most critical functions are satisfied. Commission and test your Parker proportional valves utilizing on board electronics with our ValveMaster Test Unit. Service components for various valves are also available including conversion kits, solenoids, coils, o-rings, clips, screws, as well as an array of subplate mounts and adapter plates.


Parker's broad range of solenoid and proportional cartridge valves are complemented by a wide selection of options in the Super Coil series of IP69K DC and AC coils. Multiple voltage and termination styles are standard cataloged options.

Viewing 10 of 68

Parker’s broad range of solenoid and proportional cartridge valves are complemented by a wide selection of options in the Super Coil series of IP69K DC and AC coils. Multiple voltage and termination styles are standard cataloged options.

Viewing 10 of 68

Parkers PLC direct acting pressure relief valve has excellent performance characteristics. PLC is built up as a cartridge and protects the components in a hydraulic system from pressure peaks.

Viewing 10 of 66

Parker C-Series Evaluation Manifolds are perfect for sample testing and come with all accessories necessary for installation.

Viewing 10 of 3

Parker C-Series Replacement Screws for C7, C15, or C21 miniature cartridge valves.

Viewing 10 of 3

PXB-series control and process duty valve switches can provide dual pneumatic and electrical output signals. Designed to fit the standard electrical Ø22mm knock out, a variety of buttons and switch actuators options are available.

Viewing 10 of

Parker C-Series Replacement O-Rings for C-Series miniature cartridge valves create a perfect seal with manifolds manufactured in accordance to Parker recommendations.

Viewing 10 of 12

PXC-series compact 3/2 normally closed metal bodied pneumatic valve limit switches feature push-in air connections and have been designed for the process duty cycle with high durability. Ideal for the process or packaging industry.

Viewing 10 of

PXV-series visual indicators give an immediate and clear information about pressure actuation. Available in Ø22mm and Ø30mm sizes, with a large choice of colours.

Viewing 10 of 6

Parker’s C-Series Replacement Clips designed to work with Parker’s C-Series C7, C15, and C21 miniature cartridge valves.

Viewing 10 of 3

Push button and panel valves are 3-way valves that are mounted in control panels for Human-Machine-Interface to remotely operate other pneumatic devices. Operators include push button flush and mushroom, selector, and sotary selector types.

Viewing 10 of

The two hand control modules are used in applications that require both the operators hands to be occupied before a pneumatic signal is sent in an automation system. Pneumatic signal is generated only if both push buttons are activated within 0.5 seconds

Viewing 10 of

Pneumatic Limit Switches are compact manual mechanical 3 way valves. Mechanical operators include both metal and plastic rollers and plungers, as well as whisker valves. Valves are either normally closed or normally open.

Viewing 10 of

Parker pressure intensifiers series SD500 are particularly suitable for machine tools. They enable a cost-effective system solution especially in clamping applications.

Viewing 10 of 3

Parker’s SRS Series single station aluminum manifold has .078” barbs installed for connection to 5/64” ID tubing. The FKM Gasket (195-000139-001) and 2 mounting screws (191-000100-009) are required and sold separately.

Viewing 10 of 1

Electro-hydraulic pressure switches series PSB are robust, long-life high performance devices that provide an electrical signal when sensed pressure rises above or falls below the selected setting. The maximum operating pressure is 315 bar.

Viewing 10 of 42

Parker’s RPL In-line Relief Valve rated at 60 GPM is designed for limiting the maximum pressure which can be applied to the portion of the hydraulic circuit where it is installed.

Viewing 10 of 4

Parker’s S, H, SM, & HM are two position Selector Valves. The S & SM Models are designed for directing an input flow to two different selectable circuits. The H & HM Models are designed for adding float (or freewheeling) functionality to a circuit.

Viewing 10 of 15

Parker’s LO & LOA are Pilot Operated Check Valves that are designed to lock a cylinder, or part of a circuit, without leakage while a control valve is in the neutral position.

Viewing 10 of 10

Parker’s DXV Crossover Relief Valve is a fast, direct acting design that provides pressure overload protection for an actuator where the relieved flow is 10 GPM or less.

Viewing 10 of 37

Parker’s WJL In-line Relief Valve rated at 25 GPM is designed for limiting the maximum pressure which can be applied to the portion of the hydraulic circuit where it is installed.

Viewing 10 of 32

Parker’s CFQ Adjustable Flow Divider Valve is designed for providing a Controlled Flow source through one of three optional flow ranges from 0-30 GPM.

Viewing 10 of 12

Parker’s DS, Two Position, Double Selector valve is designed for directing an A & B input to two different selectable circuits.

Viewing 10 of 2

Parker’s DWV Crossover Relief Valve is a fast-acting differential area design that provides pressure overload protection for an actuator where the relieved flow is 30 GPM or less. They are installed between the control valve and actuator.

Viewing 10 of 40

Parker’s PD and PDC accessory valves are pressure compensated flow dividers that are designed for applications where two separate hydraulic circuits are to be served from a single pump.

Viewing 10 of 15

687PDC
687PDC