Vane Type Air Motor Model:TAV3 | Product Series

Filter by

    No filters selected

Direction of Rotation

Maximum Output

Mounting Type

Deceleration Ratio

Assembly Includes

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Vane Type Air Motor Model:TAV3

Vane Type Air Motor Model:TAV3

Lightweight and compact high-speed vane type air motor TAV3 series. The output ratio to the volume ratio of the main body is high, and it is completely explosion-proof due to the pneumatic drive type.

Technical Specifications

  • Product Type: Standard, with Decelerator(G)
  • Direction of Rotation: Clockwise
  • Model Number: TAV3S-10, TAV3S-20, TAV3S-45, TAV3S-65
  • Deceleration Ratio: 1/5 (TAV3S-10*G005), 1/4.83 (TAV3S-20*G005), 1/23.3 (TAV3S-20*G023), 1/3.4 (TAV3S-45*G003), 1/5.56 (TAV3S-45*G005), 1/18.9 (TAV3S-45*G019), 1/30.9 (TAV3S-45*G031), 1/4 (TAV3S-65*G004), 1/7.43 (TAV3S-65*G007), 1/16 (TAV3S-65*G016), 1/29.7 (TAV3S-65*G030). Mark * is Mounting Style.
  • Maximum Output: 66.2 W at 0.5 Mpa (TAV3S-10), 147 W at 0.5 Mpa (TAV3S-20), 331 W at 0.5 Mpa (TAV3S-45), 500 W at 0.5 Mpa (TAV3S-65)
  • Maximum Output Torque: 0.053 Nm (TAV3S-10*), 0.265 Nm (TAV3S-10*G005), 0.127 Nm (TAV3S-20*), 0.624 Nm (TAV3S-20*G005), 2.96 Nm (TAV3S-20*G023), 0.316 Nm (TAV3S-45*), 1.08 Nm (TAV3S-45*G003), 1.76 Nm (TAV3S-45*G005), 5.76 Nm (TAV3S-45*G019), 9.73 Nm (TAV3S-45*G031), 0.51 Nm (TAV3S-65*), 2.04 Nm (TAV3S-65*G004), 3.78 Nm (TAV3S-65*G007), 8.16 Nm (TAV3S-65*G016), 15.15 Nm at 0.5 MPa (TAV3S-65*G030). Mark * is Mounting Style.
  • Maximum Operating Speed: 12000 RPM (TAV3S-10*), 2400 RPM (TAV3S-10*G005), 11000 RPM (TAV3S-20*), 2250 RPM (TAV3S-20*G005), 475 RPM (TAV3S-20*G023), 10000 RPM (TAV3S-45*), 2940 RPM (TAV3S-45*G003), 1800 RPM (TAV3S-45*G005), 530 RPM (TAV3S-45*G019), 325 RPM (TAV3S-45*G031), 9300 RPM (TAV3S-65*), 2325 RPM (TAV3S-65*G004), 1250 RPM (TAV3S-65*G007), 580 RPM (TAV3S-65*G016), 310 RPM at 0.5 MPa (TAV3S-65*G030). Recommended rotation speed range: (0.3 to 1)×rotation speed at maximum outputï½¥When using the motor continuously without suspension,use it at 70% or less of the rotation speed at maximum output.
  • Air Consumption: 190 L/min at 0.5 Mpa (TAV3S-10), 340 L/min at 0.5 Mpa (TAV3S-20), 720 L/min at 0.5 Mpa (TAV3S-45), 720 L/min at 0.5 Mpa (TAV3S-65)
  • Brake Torque: 0.115 Nm (TAV3S-10*), 0.475 Nm (TAV3S-10*G005), 0.222 Nm (TAV3S-20*), 1.07 Nm (TAV3S-20*G005), 5.16 Nm (TAV3S-20*G023), 0.610 Nm (TAV3S-45*), 2.08 Nm (TAV3S-45*G003), 3.38 Nm (TAV3S-45*G005), 11.5 Nm (TAV3S-45*G019), 18.8 Nm (TAV3S-45*G031), 1.04 Nm (TAV3S-65*), 4.16 Nm (TAV3S-65*G004), 7.73 Nm (TAV3S-65*G007), 16.64 Nm (TAV3S-65*G016), 30.89 Nm (TAV3S-65*G030: ). Mark * is Mounting Style.
  • Minimum Starting Torque: 0.069 Nm (TAV3S-10*), 0.284 Nm (TAV3S-10*G005), 0.134 Nm (TAV3S-20*), 0.642 Nm (TAV3S-20*G005), 3.10 Nm (TAV3S-20*G023), 0.366 Nm (TAV3S-45*), 1.24 Nm (TAV3S-45*G003), 2.03 Nm (TAV3S-45*G005), 6.88 Nm (TAV3S-45*G019), 11.3 Nm (TAV3S-45*G031), 0.83 Nm (TAV3S-65*), 3.32 Nm (TAV3S-65*G004), 6.16 Nm (TAV3S-65*G007), 13.28 Nm (TAV3S-65*G016), 24.65 Nm (TAV3S-65*G030)¦Mark * is Mounting Style.
  • For Fluid Type: Air
  • Maximum Inlet Pressure Rating: 0.5 MPa
  • Pressure Rating: 0.3 to 0.7 MPa
  • Operating Temperature: -10 to 70 °C (Use in unfrozen state)
  • Lubricant: Internal Grease: DAPHNE EPONEX EP-No.1 (IDEMITSU), Air Line Lubrication: JIS K 2213 Class 1 (Non-additive turbine oil ISO VG32) or its equivalent It is necessary to lubricate the motor with an air lubricator.
  • Noise Level: Standard internal silencerï½¥TAV3S-10,20:85dB(A) TAV3S-45:90dB(A) TAV3S-65:95dB(A)Standard internal silencer+External silencerï½¥TAV3S-10、20:75dB(A) TAV3S-45:80dB(A) TAV3S-65:85dB(A)Measurement value is noise level at a distance place of 1m from air motor(Background noise:At 43dB(A))
  • Axial Load Capacity: 41.0 N (TAV3S-10*), 70.0 N (TAV3S-10*G005), 137 N (TAV3S-20*), 233 N (TAV3S-20*G005), 392 N (TAV3S-20*G023), 40.9 N (TAV3S-10*), 73.5 N (TAV3S-10*G005), 104 N (TAV3S-20*), 162 N (TAV3S-20*G005), 157 N (TAV3S-45*), 198 N (TAV3S-20*G023), 147 N (TAV3S-45*), 236 N (TAV3S-45*G003), 276 N (TAV3S-45*G005), 941 N (TAV3S-65*G016), 423 N (TAV3S-45*G019), 501 N (TAV3S-45*G031), 242 N (TAV3S-45*G003), 382 N (TAV3S-65*), 598 N (TAV3S-65*G004), 735 N (TAV3S-65*G007), 284 N (TAV3S-45*G005), 1166 N (TAV3S-65*G030). Mark * is Mounting Style., 435 N (TAV3S-45*G019), 512 N (TAV3S-45*G031), 343 N (TAV3S-65*), 539 N (TAV3S-65*G004), 666 N (TAV3S-65*G007), 843 N (TAV3S-65*G016), 1049 N (TAV3S-65*G030). Mark * is Mounting Style.
  • Mounting Type: F Type(Flange type), L Type(Foot type)
Safety Warning

Full Product Description

The TAV3 series is a lightweight and compact high-speed Vane Type air motor. You can easily switch between forward and reverse rotation. The self-cooling effect reduces the temperature rise. It also contributes to energy saving by reducing air consumption.

 Markets:
・General Industry
・Transportation
・Machine Tools
・Life Science
・Miscellaneous Industrial

Applications:
・General industry
・Factory Automation
・Machine tools
・Food & Beverage
・Mixers

Features/Benefits:
・Lightening by aluminum body adoption.(About 30% weight saving compared with our standard)
・Downsized by rear exhaust adoption.(About 30% size saving compared with our standard)
・Durability is improved by adopting high-performance planetary gears.
・Completely explosion-proof by pneumatic drive.

Related Documents

×
Products Direction of Rotation Maximum Output Mounting Type Deceleration Ratio Assembly Includes
H3FG00082881 Clockwise/Counterclockwise 66.2 W Flange type Without silencer
H3FG00082882 Clockwise/Counterclockwise 66.2 W Flange type With silencer
H3FG00082883 Clockwise/Counterclockwise 66.2 W Flange type 5.0 Without silencer
H3FG00082884 Clockwise/Counterclockwise 66.2 W Flange type 5.0 With silencer
H3FG00082885 Clockwise/Counterclockwise 66.2 W Foot type Without silencer
H3FG00082886 Clockwise/Counterclockwise 66.2 W Foot type With silencer
H3FG00082887 Clockwise/Counterclockwise 66.2 W Foot type 5.0 Without silencer
H3FG00082888 Clockwise/Counterclockwise 66.2 W Foot type 5.0 With silencer
H3FG00082889 Clockwise/Counterclockwise 147 W Flange type Without silencer
H3FG00082890 Clockwise/Counterclockwise 147 W Flange type With silencer
H3FG00082891 Clockwise/Counterclockwise 147 W Flange type 4.83 Without silencer
H3FG00082892 Clockwise/Counterclockwise 147 W Flange type 4.83 With silencer
H3FG00082893 Clockwise/Counterclockwise 147 W Flange type 23.3 Without silencer
H3FG00082894 Clockwise/Counterclockwise 147 W Flange type 23.3 With silencer
H3FG00082895 Clockwise/Counterclockwise 147 W Foot type Without silencer
H3FG00082896 Clockwise/Counterclockwise 147 W Foot type With silencer
H3FG00082897 Clockwise/Counterclockwise 147 W Foot type 4.83 Without silencer
H3FG00082898 Clockwise/Counterclockwise 147 W Foot type 4.83 With silencer
H3FG00082899 Clockwise/Counterclockwise 147 W Foot type 23.3 Without silencer
H3FG00082900 Clockwise/Counterclockwise 147 W Foot type 23.3 With silencer
H3FG00082901 Clockwise/Counterclockwise 331 W Flange type Without silencer
H3FG00082902 Clockwise/Counterclockwise 331 W Flange type With silencer
H3FG00082903 Clockwise/Counterclockwise 331 W Flange type 3.4 Without silencer
H3FG00082904 Clockwise/Counterclockwise 331 W Flange type 3.4 With silencer
H3FG00082905 Clockwise/Counterclockwise 331 W Flange type 5.56 Without silencer
H3FG00082906 Clockwise/Counterclockwise 331 W Flange type 5.56 With silencer
H3FG00082907 Clockwise/Counterclockwise 331 W Flange type 18.9 Without silencer
H3FG00082908 Clockwise/Counterclockwise 331 W Flange type 18.9 With silencer
H3FG00082909 Clockwise/Counterclockwise 331 W Flange type 30.9 Without silencer
H3FG00082910 Clockwise/Counterclockwise 331 W Flange type 30.9 With silencer
H3FG00082911 Clockwise/Counterclockwise 331 W Foot type Without silencer
H3FG00082912 Clockwise/Counterclockwise 331 W Foot type With silencer
H3FG00082913 Clockwise/Counterclockwise 331 W Foot type 3.4 Without silencer
H3FG00082914 Clockwise/Counterclockwise 331 W Foot type 3.4 With silencer
H3FG00082915 Clockwise/Counterclockwise 331 W Foot type 5.56 Without silencer
H3FG00082916 Clockwise/Counterclockwise 331 W Foot type 5.56 With silencer
H3FG00082917 Clockwise/Counterclockwise 331 W Foot type 18.9 Without silencer
H3FG00082918 Clockwise/Counterclockwise 331 W Foot type 18.9 With silencer
H3FG00082919 Clockwise/Counterclockwise 331 W Foot type 30.9 Without silencer
H3FG00082920 Clockwise/Counterclockwise 331 W Foot type 30.9 With silencer
H3FG00082921 Clockwise/Counterclockwise 500 W Flange type Without silencer
H3FG00082922 Clockwise/Counterclockwise 500 W Flange type With silencer
H3FG00082923 Clockwise/Counterclockwise 500 W Flange type 4.0 Without silencer
H3FG00082924 Clockwise/Counterclockwise 500 W Flange type 4.0 With silencer
H3FG00082925 Clockwise/Counterclockwise 500 W Flange type 7.43 Without silencer
H3FG00082926 Clockwise/Counterclockwise 500 W Flange type 7.43 With silencer
H3FG00082927 Clockwise/Counterclockwise 500 W Flange type 16.0 Without silencer
H3FG00082928 Clockwise/Counterclockwise 500 W Flange type 16.0 With silencer
H3FG00082929 Clockwise/Counterclockwise 500 W Flange type 29.7 Without silencer
H3FG00082930 Clockwise/Counterclockwise 500 W Flange type 29.7 With silencer
H3FG00082931 Clockwise/Counterclockwise 500 W Foot type Without silencer
H3FG00082932 Clockwise/Counterclockwise 500 W Foot type With silencer
H3FG00082933 Clockwise/Counterclockwise 500 W Foot type 4.0 Without silencer
H3FG00082934 Clockwise/Counterclockwise 500 W Foot type 4.0 With silencer
H3FG00082935 Clockwise/Counterclockwise 500 W Foot type 7.43 Without silencer
H3FG00082936 Clockwise/Counterclockwise 500 W Foot type 7.43 With silencer
H3FG00082937 Clockwise/Counterclockwise 500 W Foot type 16.0 Without silencer
H3FG00082938 Clockwise/Counterclockwise 500 W Foot type 16.0 With silencer
H3FG00082939 Clockwise/Counterclockwise 500 W Foot type 29.7 Without silencer
H3FG00082940 Clockwise/Counterclockwise 500 W Foot type 29.7 With silencer
H3FG00082941 Counterclockwise 66.2 W Flange type Without silencer
H3FG00082942 Counterclockwise 66.2 W Flange type With silencer
H3FG00082943 Counterclockwise 66.2 W Flange type 5.0 Without silencer
H3FG00082944 Counterclockwise 66.2 W Flange type 5.0 With silencer
H3FG00082945 Counterclockwise 66.2 W Foot type Without silencer
H3FG00082946 Counterclockwise 66.2 W Foot type With silencer
H3FG00082947 Counterclockwise 66.2 W Foot type 5.0 Without silencer
H3FG00082948 Counterclockwise 66.2 W Foot type 5.0 With silencer
H3FG00082949 Counterclockwise 147 W Flange type Without silencer
H3FG00082950 Counterclockwise 147 W Flange type With silencer
H3FG00082951 Counterclockwise 147 W Flange type 4.83 Without silencer
H3FG00082952 Counterclockwise 147 W Flange type 4.83 With silencer
H3FG00082953 Counterclockwise 147 W Flange type 23.3 Without silencer
H3FG00082954 Counterclockwise 147 W Flange type 23.3 With silencer
H3FG00082955 Counterclockwise 147 W Foot type Without silencer
H3FG00082956 Counterclockwise 147 W Foot type With silencer
H3FG00082957 Counterclockwise 147 W Foot type 4.83 Without silencer
H3FG00082958 Counterclockwise 147 W Foot type 4.83 With silencer
H3FG00082959 Counterclockwise 147 W Foot type 23.3 Without silencer
H3FG00082960 Counterclockwise 147 W Foot type 23.3 With silencer
H3FG00082961 Counterclockwise 331 W Flange type Without silencer
H3FG00082962 Counterclockwise 331 W Flange type With silencer
H3FG00082963 Counterclockwise 331 W Flange type 3.4 Without silencer
H3FG00082964 Counterclockwise 331 W Flange type 3.4 With silencer
H3FG00082965 Counterclockwise 331 W Flange type 5.56 Without silencer
H3FG00082966 Counterclockwise 331 W Flange type 5.56 With silencer
H3FG00082967 Counterclockwise 331 W Flange type 18.9 Without silencer
H3FG00082968 Counterclockwise 331 W Flange type 18.9 With silencer
H3FG00082969 Counterclockwise 331 W Flange type 30.9 Without silencer
H3FG00082970 Counterclockwise 331 W Flange type 30.9 With silencer
H3FG00082971 Counterclockwise 331 W Foot type Without silencer
H3FG00082972 Counterclockwise 331 W Foot type With silencer
H3FG00082973 Counterclockwise 331 W Foot type 3.4 Without silencer
H3FG00082974 Counterclockwise 331 W Foot type 3.4 With silencer
H3FG00082975 Counterclockwise 331 W Foot type 5.56 Without silencer
H3FG00082976 Counterclockwise 331 W Foot type 5.56 With silencer
H3FG00082977 Counterclockwise 331 W Foot type 18.9 Without silencer
H3FG00082978 Counterclockwise 331 W Foot type 18.9 With silencer
H3FG00082979 Counterclockwise 331 W Foot type 30.9 Without silencer
H3FG00082980 Counterclockwise 331 W Foot type 30.9 With silencer
H3FG00082981 Counterclockwise 500 W Flange type Without silencer
H3FG00082982 Counterclockwise 500 W Flange type With silencer
H3FG00082983 Counterclockwise 500 W Flange type 4.0 Without silencer
H3FG00082984 Counterclockwise 500 W Flange type 4.0 With silencer
H3FG00082985 Counterclockwise 500 W Flange type 7.43 Without silencer
H3FG00082986 Counterclockwise 500 W Flange type 7.43 With silencer
H3FG00082987 Counterclockwise 500 W Flange type 16.0 Without silencer
H3FG00082988 Counterclockwise 500 W Flange type 16.0 With silencer
H3FG00082989 Counterclockwise 500 W Flange type 29.7 Without silencer
H3FG00082990 Counterclockwise 500 W Flange type 29.7 With silencer
H3FG00082991 Counterclockwise 500 W Foot type Without silencer
H3FG00082992 Counterclockwise 500 W Foot type With silencer
H3FG00082993 Counterclockwise 500 W Foot type 4.0 Without silencer
H3FG00082994 Counterclockwise 500 W Foot type 4.0 With silencer
H3FG00082995 Counterclockwise 500 W Foot type 7.43 Without silencer
H3FG00082996 Counterclockwise 500 W Foot type 7.43 With silencer
H3FG00082997 Counterclockwise 500 W Foot type 16.0 Without silencer
H3FG00082998 Counterclockwise 500 W Foot type 16.0 With silencer
H3FG00082999 Counterclockwise 500 W Foot type 29.7 Without silencer
H3FG00083000 Counterclockwise 500 W Foot type 29.7 With silencer

687PDC
F77479