7MPa Vane Type Rotary Actuator Model:70RV | Parker NA

7MPa Vane Type Rotary Actuator Model:70RV | Product Series

Filter by

    No filters selected

Product Type

Rotation Angle

Volume (cm3)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

7MPa Vane Type Rotary Actuator Model:70RV

7MPa Vane Type Rotary Actuator Model:70RV

Vane type rotary actuator 70RV series with a rated pressure of 7MPa. High efficiency and high output can be obtained. Furthermore, a tapered roller bearing is used for the vane shaft and bearing with sufficient rigidity.

Technical Specifications

  • Product Type: Single Vane, Double Vane
  • Rotation Angle: 270 ° 0 to +3, Single, 90 ° 0 to +3, Double
  • Port Size: Rc1/8 (70RV10 to 70RV30), Rc1/4 (70RV100), Rc3/8 (70RV200,400), Rc1/2 (70RV700)
  • Volume: 70RV10 Single:10,Double:6.5 cm3, 70RV15 Single:17,Double:11 cm3, 70RV20 Single:24,Double:16 cm3, 70RV30 Single:51,Double:34 cm3, 70RV100 Single:111,Double:74 cm3, 70RV200 Single:221,Double:147 cm3, 70RV400 Single:435,Double:290 cm3, 70RV700 Single:780,Double:520 cm3
  • Internal Leak Rate: 70RV10 Single: 10, Double: 20, 70RV15 Single: 15, Double: 30, 70RV200 to 700 Single: 100, Double: 200, 70RV100 Single: 50, Double: 100, 70RV20 Single: 20, Double: 40, 70RV30 Single: 30, Double: 60
  • Allowable Inertia Energy: 0.013 J (70RV10), 0.025 J (70RV15), 0.046 J (70RV20), 0.510 J (70RV200), 0.088 J (70RV30), 0.755 J (70RV400), 0.912 J (70RV700), 0.255 J (70RV100)
  • Radial Load Capacity: 9.81 N (70RV10), 19.6 N (70RV15), 49.0 N (70RV20), 78.5 N (70RV30), 147 N (70RV100), 294 N (70RV200), 343 N (70RV400,700)
  • Axial Load Capacity: 4.90 N (70RV10), 9.81 N (70RV15), 24.5 N (70RV20), 39.2 N (70RV30), 68.6 N (70RV100), 137 N (70RV200), 167 N (70RV400, 70RV700)
  • Weight: 70RV10: 1, 70RV15: 2, 70RV20: 3, 70RV30 Single: 4.3,Double: 4.5, 70RV100 Single: 10.2,Double: 10.4, 70RV200 Single: 20.0,Double: 20.5, 70RV400 Single: 32,Double: 33, 70RV700 Single: 41,Double: 43
  • Operating Pressure: 7 MPa
  • Minimum Operating Pressure: 1 MPa
  • Proof Pressure: 10.5 MPa
  • Maximum Fluid Temperature: '+60℃・Use the actuators indoors.・Do not use them in a place where they are exposed to considerable dust or vibration. °C
  • Minimum Fluid Temperature: 0 °C (No freezing). Use the actuators indoors. Do not use them in a place where they are exposed to considerable dust or vibration.
  • For Fluid Type: Petroleum-based Fluid (when using another fluid, specify the fluid.) Recommended fluid: ISO VG32 to 56 (ISO viscosity grade)
Safety Warning

Full Product Description

The 70RV series is a vane type rotary actuator with 7MPa specifications. Due to the long-standing seal mechanism, it has excellent sealing properties, and there is very little internal leakage, and stable operation can be obtained for a long period of time. The lineup is extensive from small to large.

Markets:
・General Industry
・Factory Automaton
・Transportation
・Machine Tools

Applications:
・General industry
・Factory Automation
・Machine tools
・Conveyance

Features/Benefits:
・Taper roller bearings are used for the vane shaft and bearings.
・There is very little internal leakage and stable operation is possible for a long period of time.
・Standardized single vane type, double vane type and cushioned.
・All types are equipped with parallel keys as standard equipment.

Related Documents

Literature and Reference Materials
INSTALLATION GUIDE - Cylinder Safety Guide, Europe
×

687PDC
881192