Vapor Safety Relief Valves | Product Series

Filter by

    No filters selected

Valve Type

Pressure Relief Setting (psig)

Air Flow Rate

Inlet Connection

Outlet Connection

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Vapor Safety Relief Valves

Vapor Safety Relief Valves

The Vapor Safety Relief Valves are designed to protect industrial and commercial refrigeration systems from overpressure situations. This series is designed to open at a specified pressure and can be used in single or dual relief configurations.

Technical Specifications

  • Product Series: Safety Relief Valves
  • Application: Vapor
  • Valve Type: SR, SRH, CSR, CSRH, H
  • Refrigerant Type: Suitable for Ammoina and other common refrigerants (vapor only)
  • Material Type: Cast Steel, Stainless Steel, PTFE
  • Air Flow Rate: 10.0 to 99.7 Lbs/min, 131 to 1304 SCFM
  • Pressure Relief Setting: 50 to 400 psi
  • Inlet Connection Size: M Series Manifold, 1/2" to 1-1/4" FPT
  • Outlet Connection Size: 3/4" to 2" FPT
  • Orifice Size: 10.39 to 34.93 mm, 0.409 to 1.375 inch
  • Pressure Rating: 27.6 barg, 400 psig
  • Minimum Operating Temperature: -45 °C, -50 °F
  • Maximum Operating Temperature: 150 °C, 300 °F
  • Minimum Ambient Temperature: -29 °C, -20 °F
  • Maximum Ambient Temperature: 94 °C, 200 °F
  • Specification: Designed to comply with ASHRAE and IIAR standards
Safety Warning

Full Product Description

The Type SR, SRH, H High Capacity Safety Relief Valves are designed and constructed to meet the requirements of Section VIII ASME Boiler and Pressure Vessel Code and ANSI/ASHRAE 15 Code requirements and bear the ASME Code Symbol (UV). Safety Relief Valves should be used to protect each refrigeration system pressure vessel that can be isolated by valves. In many localities state or municipal codes govern selection and installation of Relief Valves. Employing proven principles of design, these Safety Relief Valves are highly reliable and dependable. Precision machined moving parts of stainless steel, and a PTFE disc prevent sticking due to corrosion or cold welding and assure valve opening at the set pressure long after installation. They are not suitable for corrosive ambient atmospheres such as chlorine, etc.

Markets:

• Industrial Refrigeration
• Commercial Refrigeration

Features and Benefits:

• ANSI/ASHRAE 15 Compliant
• Excellent Repeatability
• All Stainless Steel Internal Parts
• Unaffected by Vibration
• PTFE Seat
• Pressure Settings from 150 to 400 psi

Application:

• Compressor Packages
• Accumulator Vessels
• Receiver Vessels
• Anywhere overpressure protection is required

Related Documents

×
Products Valve Type Pressure Relief Setting (psig) Air Flow Rate Inlet Connection Outlet Connection
107031 SR1 150.0 9.9 Lbs/min, 130 SCFM 1/2" FPT 3/4" FPT
107032 SR1 200.0 13 Lbs/min, 170 SCFM 1/2" FPT 3/4" FPT
107033 SR1 250.0 16 Lbs/min, 210 SCFM 1/2" FPT 3/4" FPT
107034 SR1 300.0 19.1 Lbs/min, 250 SCFM 1/2" FPT 3/4" FPT
107035 SR1 350.0 22.1 Lbs/min, 290 SCFM 1/2" FPT 3/4" FPT
107036 SR1 400.0 25.2 Lbs/min, 329 SCFM 1/2" FPT 3/4" FPT
107037 SR2 150.0 18.8 Lbs/min, 246 SCFM 1/2" FPT 1" FPT
107038 SR2 200.0 24.5 Lbs/min, 321 SCFM 1/2" FPT 1" FPT
107039 SR2 250.0 30.3 Lbs/min, 397 SCFM 1/2" FPT 1" FPT
107040 SR2 300.0 36.1 Lbs/min, 472 SCFM 1/2" FPT 1" FPT
107041 SR2 350.0 41.8 Lbs/min, 547 SCFM 1/2" FPT 1" FPT
107042 SR2 400.0 47.6 Lbs/min, 622 SCFM 1/2" FPT 1" FPT
107043 SR3 150.0 28.8 Lbs/min, 377 SCFM 3/4" FPT 1-1/4" FPT
107044 SR3 200.0 37.6 Lbs/min, 493 SCFM 3/4" FPT 1-1/4" FPT
107045 SR3 250.0 46.5 Lbs/min, 608 SCFM 3/4" FPT 1-1/4" FPT
107046 SR3 300.0 55.3 Lbs/min, 724 SCFM 3/4" FPT 1-1/4" FPT
107047 SR3 350.0 64.1 Lbs/min, 839 SCFM 3/4" FPT 1-1/4" FPT
107048 SR3 400.0 72.9 Lbs/min, 955 SCFM 3/4" FPT 1-1/4" FPT
107049 SR4 150.0 37.5 Lbs/min, 490 SCFM 3/4" FPT 1-1/2" FPT
107050 SR4 200.0 48.9 Lbs/min, 640 SCFM 3/4" FPT 1-1/2" FPT
107051 SR4 250.0 60.4 Lbs/min, 791 SCFM 3/4" FPT 1-1/2" FPT
107052 SR4 300.0 71.9 Lbs/min, 941 SCFM 3/4" FPT 1-1/2" FPT
107053 SR4 350.0 83.3 Lbs/min, 1091 SCFM 3/4" FPT 1-1/2" FPT
107054 SR4 400.0 94.8 Lbs/min, 1241 SCFM 3/4" FPT 1-1/2" FPT
107055 SRH1 150.0 35.4 Lbs/min, 463 SCFM 1/2" FPT 3/4" FPT
107056 SRH1 200.0 46.2 Lbs/min, 605 SCFM 1/2" FPT 3/4" FPT
107057 SRH1 250.0 57 Lbs/min, 746 SCFM 1/2" FPT 3/4" FPT
107059 SRH1 350.0 78.7 Lbs/min, 1030 SCFM 1/2" FPT 3/4" FPT
107060 SRH1 400.0 89.5 Lbs/min, 1172 SCFM 1/2" FPT 3/4" FPT
107062 SRH2 200.0 46.2 Lbs/min, 605 SCFM 1/2" FPT 1" FPT
107063 SRH2 250.0 57 Lbs/min, 746 SCFM 1/2" FPT 1" FPT
107064 SRH2 300.0 67.9 Lbs/min, 888 SCFM 1/2" FPT 1" FPT
107065 SRH2 350.0 78.7 Lbs/min, 1030 SCFM 1/2" FPT 1" FPT
107066 SRH2 400.0 89.5 Lbs/min, 1172 SCFM 1/2" FPT 1" FPT
107067 SRH3 150.0 35.4 Lbs/min, 463 SCFM 3/4" FPT 1" FPT
107068 SRH3 200.0 46.2 Lbs/min, 605 SCFM 3/4" FPT 1" FPT
107069 SRH3 250.0 57 Lbs/min, 746 SCFM 3/4" FPT 1" FPT
107070 SRH3 300.0 67.9 Lbs/min, 888 SCFM 3/4" FPT 1" FPT
107071 SRH3 350.0 78.7 Lbs/min, 1030 SCFM 3/4" FPT 1" FPT
107072 SRH3 400.0 89.5 Lbs/min, 1172 SCFM 3/4" FPT 1" FPT
107487 SR3 175.0 33.2 Lbs/min, 435 SCFM 3/4" FPT 1-1/4" FPT
107488 SRH2 325.0 73.3 Lbs/min, 959 SCFM 1/2" FPT 1" FPT
107551 SRH4 150.0 61 Lbs/min, 798 SCFM 1" FPT 1-1/4" FPT
107552 SRH4 200.0 79.7 Lbs/min, 1043 SCFM 1" FPT 1-1/4" FPT
107553 SRH4 250.0 98.3 Lbs/min, 1287 SCFM 1" FPT 1-1/4" FPT
107554 SRH4 300.0 117 Lbs/min, 1532 SCFM 1" FPT 1-1/4" FPT
107555 SRH4 350.0 135.7 Lbs/min, 1776 SCFM 1" FPT 1-1/4" FPT
107556 SRH5 150.0 73.6 Lbs/min, 963 SCFM 1-1/4" FPT 1-1/2" FPT
107557 SRH5 200.0 96.1 Lbs/min, 1258 SCFM 1-1/4" FPT 1-1/2" FPT
107558 SRH5 250.0 118.6 Lbs/min, 1553 SCFM 1-1/4" FPT 1-1/2" FPT
107559 SRH5 300.0 141.2 Lbs/min, 1848 SCFM 1-1/4" FPT 1-1/2" FPT
107560 SRH5 350.0 163.7 Lbs/min, 2143 SCFM 1-1/4" FPT 1-1/2" FPT
107561 SR3 225.0 42.1 Lbs/min, 551 SCFM 3/4" FPT 1-1/4" FPT
107569 SRH1 175.0 40.8 Lbs/min, 534 SCFM 1/2" FPT 3/4" FPT
107570 SRH1 225.0 51.6 Lbs/min, 676 SCFM 1/2" FPT 3/4" FPT
107571 SRH1 275.0 62.4 Lbs/min, 817 SCFM 1/2" FPT 3/4" FPT
107572 SRH1 325.0 73.3 Lbs/min, 959 SCFM 1/2" FPT 3/4" FPT
107573 SRH1 375.0 84.1 Lbs/min, 1101 SCFM 1/2" FPT 3/4" FPT
107574 SRH3 175.0 40.8 Lbs/min, 534 SCFM 3/4" FPT 1" FPT
107575 SRH3 225.0 51.6 Lbs/min, 676 SCFM 3/4" FPT 1" FPT
107576 SRH3 275.0 62.4 Lbs/min, 817 SCFM 3/4" FPT 1" FPT
107577 SRH3 325.0 73.3 Lbs/min, 959 SCFM 3/4" FPT 1" FPT
107578 SRH3 375.0 84.1 Lbs/min, 1101 SCFM 3/4" FPT 1" FPT
107606 SR2 175.0 21.7 Lbs/min, 284 SCFM 1/2" FPT 1" FPT
107901 SR1 175.0 11.5 Lbs/min, 150 SCFM 1/2" FPT 3/4" FPT
107902 SRH3 165.0 38.6 Lbs/min, 506 SCFM 3/4" FPT 1" FPT
107903 SRH3 265.0 60.3 Lbs/min, 789 SCFM 3/4" FPT 1" FPT
107904 SRH2 275.0 62.4 Lbs/min, 817 SCFM 1/2" FPT 1" FPT
107946 SRH2 225.0 51.6 Lbs/min, 676 SCFM 1/2" FPT 1" FPT
107948 SRH5 275.0 129.9 Lbs/min, 1700 SCFM 1-1/4" FPT 1-1/2" FPT
107989 SRH4 175.0 70.3 Lbs/min, 921 SCFM 1" FPT 1-1/4" FPT
108073 SR1 160.0 10.6 Lbs/min, 138 SCFM 1/2" FPT 3/4" FPT
108092 SRH2 348.0 78.3 Lbs/min, 1024 SCFM 1/2" FPT 1" FPT
108652 SRH5 225.0 107.4 Lbs/min, 1405 SCFM 1-1/4" FPT 1-1/2" FPT
109065 SRH3 260.0 59.2 Lbs/min, 775 SCFM 3/4" FPT 1" FPT
109109 SRH5 180.0 87.1 Lbs/min, 1140 SCFM 1-1/4" FPT 1-1/2" FPT
109169 SRH5 235.0 111.9 Lbs/min, 1464 SCFM 1-1/4" FPT 1-1/2" FPT
109170 SRH1 265.0 60.3 Lbs/min, 789 SCFM 1/2" FPT 3/4" FPT
109383 SRH5 340.0 159.2 Lbs/min, 2084 SCFM 1-1/4" FPT 1-1/2" FPT
109384 SR3 362.0 66.2 Lbs/min, 867 SCFM 3/4" FPT 1-1/4" FPT
109386 SRH4 260.0 102.1 Lbs/min, 1336 SCFM 1" FPT 1-1/4" FPT
110253 SRH2 260.0 59.2 Lbs/min, 775 SCFM 1/2" FPT 1" FPT
110548 SR1 275.0 17.6 Lbs/min, 230 SCFM 1/2" FPT 3/4" FPT
110549 SR2 275.0 33.2 Lbs/min, 434 SCFM 1/2" FPT 1" FPT
110572 SR2 225.0 27.4 Lbs/min, 359 SCFM 1/2" FPT 1" FPT
110580 SRH4 325.0 126.4 Lbs/min, 1654 SCFM 1" FPT 1-1/4" FPT
110581 SR1 325.0 20.6 Lbs/min, 270 SCFM 1/2" FPT 3/4" FPT
110584 SRH4 180.0 72.2 Lbs/min, 945 SCFM 1" FPT 1-1/4" FPT
111369 SR4 235.0 57 Lbs/min, 746 SCFM 3/4" FPT 1-1/2" FPT
112020 SRH3 180.0 41.9 Lbs/min, 548 SCFM 3/4" FPT 1" FPT
112050 SRH2 180.0 41.9 Lbs/min, 548 SCFM 1/2" FPT 1" FPT
112101 SRH5 265.0 125.4 Lbs/min, 1641 SCFM 1-1/4" FPT 1-1/2" FPT
112428 SRH4 255.0 100.2 Lbs/min, 1312 SCFM 1" FPT 1-1/4" FPT
112433 SRH1 255.0 58.1 Lbs/min, 761 SCFM 1/2" FPT 3/4" FPT
112489 SRH4 275.0 107.7 Lbs/min, 1409 SCFM 1" FPT 1-1/4" FPT
112500 SRH4 190.0 75.9 Lbs/min, 994 SCFM 1" FPT 1-1/4" FPT
112521 SR2 180.0 22.2 Lbs/min, 291 SCFM 1/2" FPT 1" FPT
101079 H2 50.0 23.1 Lbs/min, 302 SCFM M2 Manifold or Companion Mounting Flange 1" FPT
101080 H2 75.0 32.2 Lbs/min, 422 SCFM M2 Manifold or Companion Mounting Flange 1" FPT
101081 H2 100.0 41.3 Lbs/min, 541 SCFM M2 Manifold or Companion Mounting Flange 1" FPT
101082 H2 125.0 50.4 Lbs/min, 660 SCFM M2 Manifold or Companion Mounting Flange 1" FPT
101083 H2 150.0 59.6 Lbs/min, 780 SCFM M2 Manifold or Companion Mounting Flange 1" FPT
101084 H2 175.0 68.7 Lbs/min, 899 SCFM M2 Manifold or Companion Mounting Flange 1" FPT
101085 H2 200.0 77.8 Lbs/min, 1018 SCFM M2 Manifold or Companion Mounting Flange 1" FPT
101086 H2 225.0 86.9 Lbs/min, 1137 SCFM M2 Manifold or Companion Mounting Flange 1" FPT
101087 H2 250.0 96 Lbs/min, 1257 SCFM M2 Manifold or Companion Mounting Flange 1" FPT
101088 H2 275.0 105.1 Lbs/min, 1376 SCFM M2 Manifold or Companion Mounting Flange 1" FPT
101089 H2 300.0 114.2 Lbs/min, 1495 SCFM M2 Manifold or Companion Mounting Flange 1" FPT
101090 H3 50.0 38 Lbs/min, 497 SCFM M3 Manifold or Companion Mounting Flange 1-1/4" FPT
101091 H3 75.0 53 Lbs/min, 694 SCFM M3 Manifold or Companion Mounting Flange 1-1/4" FPT
101092 H3 100.0 68 Lbs/min, 890 SCFM M3 Manifold or Companion Mounting Flange 1-1/4" FPT
101093 H3 125.0 83 Lbs/min, 1086 SCFM M3 Manifold or Companion Mounting Flange 1-1/4" FPT
101094 H3 150.0 98 Lbs/min, 1283 SCFM M3 Manifold or Companion Mounting Flange 1-1/4" FPT
101095 H3 175.0 113 Lbs/min, 1479 SCFM M3 Manifold or Companion Mounting Flange 1-1/4" FPT
101096 H3 200.0 128 Lbs/min, 1675 SCFM M3 Manifold or Companion Mounting Flange 1-1/4" FPT
101097 H3 225.0 143 Lbs/min, 1871 SCFM M3 Manifold or Companion Mounting Flange 1-1/4" FPT
101098 H3 250.0 158 Lbs/min, 2068 SCFM M3 Manifold or Companion Mounting Flange 1-1/4" FPT
101099 H3 275.0 173 Lbs/min, 2264 SCFM M3 Manifold or Companion Mounting Flange 1-1/4" FPT
101100 H3 300.0 188 Lbs/min, 2460 SCFM M3 Manifold or Companion Mounting Flange 1-1/4" FPT
101101 H4 50.0 56.8 Lbs/min, 743 SCFM M4 Manifold or Companion Mounting Flange 1-1/2" FPT
101102 H4 75.0 79.2 Lbs/min, 1037 SCFM M4 Manifold or Companion Mounting Flange 1-1/2" FPT
101103 H4 100.0 101.6 Lbs/min, 1330 SCFM M4 Manifold or Companion Mounting Flange 1-1/2" FPT
101104 H4 125.0 124 Lbs/min, 1623 SCFM M4 Manifold or Companion Mounting Flange 1-1/2" FPT
101105 H4 150.0 146.4 Lbs/min, 1917 SCFM M4 Manifold or Companion Mounting Flange 1-1/2" FPT
101106 H4 175.0 168.8 Lbs/min, 2210 SCFM M4 Manifold or Companion Mounting Flange 1-1/2" FPT
101107 H4 200.0 191.2 Lbs/min, 2503 SCFM M4 Manifold or Companion Mounting Flange 1-1/2" FPT
101108 H4 225.0 213.6 Lbs/min, 2796 SCFM M4 Manifold or Companion Mounting Flange 1-1/2" FPT
101109 H4 250.0 236 Lbs/min, 3090 SCFM M4 Manifold or Companion Mounting Flange 1-1/2" FPT
101110 H4 275.0 258.5 Lbs/min, 3383 SCFM M4 Manifold or Companion Mounting Flange 1-1/2" FPT
101111 H4 300.0 280.9 Lbs/min, 3676 SCFM M4 Manifold or Companion Mounting Flange 1-1/2" FPT
101112 H5 50.0 94.9 Lbs/min, 1242 SCFM M4 Manifold or Companion Mounting Flange 2" FPT
101113 H5 75.0 132.3 Lbs/min, 1732 SCFM M4 Manifold or Companion Mounting Flange 2" FPT
101114 H5 100.0 169.8 Lbs/min, 2222 SCFM M4 Manifold or Companion Mounting Flange 2" FPT
101115 H5 125.0 207.2 Lbs/min, 2712 SCFM M4 Manifold or Companion Mounting Flange 2" FPT
101116 H5 150.0 244.7 Lbs/min, 3202 SCFM M4 Manifold or Companion Mounting Flange 2" FPT
101117 H5 175.0 282.1 Lbs/min, 3692 SCFM M4 Manifold or Companion Mounting Flange 2" FPT
101118 H5 200.0 319.5 Lbs/min, 4182 SCFM M4 Manifold or Companion Mounting Flange 2" FPT
101119 H5 225.0 357 Lbs/min, 4672 SCFM M4 Manifold or Companion Mounting Flange 2" FPT
101120 H5 250.0 394.4 Lbs/min, 5162 SCFM M4 Manifold or Companion Mounting Flange 2" FPT
101121 H5 275.0 431.9 Lbs/min, 5653 SCFM M4 Manifold or Companion Mounting Flange 2" FPT
101122 H5 300.0 469.3 Lbs/min, 6143 SCFM M4 Manifold or Companion Mounting Flange 2" FPT
101447 H4 185.0 177.8 Lbs/min, 2327 SCFM M4 Manifold or Companion Mounting Flange 1-1/2" FPT
101448 H5 185.0 297.1 Lbs/min, 3888 SCFM M4 Manifold or Companion Mounting Flange 2" FPT
101474 H2 235.0 90.5 Lbs/min, 1185 SCFM M2 Manifold or Companion Mounting Flange 1" FPT
101483 H3 185.0 119 Lbs/min, 1557 SCFM M3 Manifold or Companion Mounting Flange 1-1/4" FPT
101544 H3 170.0 110 Lbs/min, 1440 SCFM M3 Manifold or Companion Mounting Flange 1-1/4" FPT
101570 H2 260.0 99.7 Lbs/min, 1304 SCFM M2 Manifold or Companion Mounting Flange 1" FPT
101635 H3 260.0 164 Lbs/min, 2146 SCFM M3 Manifold or Companion Mounting Flange 1-1/4" FPT
101671 H5 90.0 154.8 Lbs/min, 2026 SCFM M4 Manifold or Companion Mounting Flange 2" FPT
101702 H4 90.0 92.6 Lbs/min, 1213 SCFM M4 Manifold or Companion Mounting Flange 1-1/2" FPT
101914 H2 170.0 66.8 Lbs/min, 875 SCFM M2 Manifold or Companion Mounting Flange 1" FPT
101932 H2 60.0 26.7 Lbs/min, 350 SCFM M2 Manifold or Companion Mounting Flange 1" FPT
102006 H3 232.0 147.2 Lbs/min, 1926 SCFM M3 Manifold or Companion Mounting Flange 1-1/4" FPT
102007 H3 174.0 112.4 Lbs/min, 1471 SCFM M3 Manifold or Companion Mounting Flange 1-1/4" FPT
102008 H2 90.0 37.7 Lbs/min, 493 SCFM M2 Manifold or Companion Mounting Flange 1" FPT
102030 H4 235.0 222.6 Lbs/min, 2914 SCFM M4 Manifold or Companion Mounting Flange 1-1/2" FPT
102035 H2 165.0 65 Lbs/min, 851 SCFM M2 Manifold or Companion Mounting Flange 1" FPT
102036 H5 135.0 222.2 Lbs/min, 2908 SCFM M4 Manifold or Companion Mounting Flange 2" FPT
102037 H5 165.0 267.1 Lbs/min, 3496 SCFM M4 Manifold or Companion Mounting Flange 2" FPT
102076 H2 240.0 92.4 Lbs/min, 1209 SCFM M2 Manifold or Companion Mounting Flange 1" FPT
102086 H4 170.0 164.3 Lbs/min, 2151 SCFM M4 Manifold or Companion Mounting Flange 1-1/2" FPT
102096 H3 165.0 107 Lbs/min, 1400 SCFM M3 Manifold or Companion Mounting Flange 1-1/4" FPT
102588 H5 180.0 289.6 Lbs/min, 3790 SCFM M4 Manifold or Companion Mounting Flange 2" FPT
102591 H2 185.0 72.3 Lbs/min, 947 SCFM M2 Manifold or Companion Mounting Flange 1" FPT
102706 H4 80.0 83.7 Lbs/min, 1095 SCFM M4 Manifold or Companion Mounting Flange 1-1/2" FPT
102721 H3 235.0 149 Lbs/min, 1950 SCFM M3 Manifold or Companion Mounting Flange 1-1/4" FPT
102742 H3 60.0 44 Lbs/min, 576 SCFM M3 Manifold or Companion Mounting Flange 1-1/4" FPT
102743 H4 60.0 65.8 Lbs/min, 861 SCFM M4 Manifold or Companion Mounting Flange 1-1/2" FPT
102787 H2 190.0 74.1 Lbs/min, 970 SCFM M2 Manifold or Companion Mounting Flange 1" FPT
102799 H3 70.0 50 Lbs/min, 654 SCFM M3 Manifold or Companion Mounting Flange 1-1/4" FPT
102858 H3 90.0 62 Lbs/min, 811 SCFM M3 Manifold or Companion Mounting Flange 1-1/4" FPT
102881 H4 180.0 173.3 Lbs/min, 2268 SCFM M4 Manifold or Companion Mounting Flange 1-1/2" FPT
103020 H3 180.0 116 Lbs/min, 1518 SCFM M3 Manifold or Companion Mounting Flange 1-1/4" FPT
103085 H2 135.0 54.1 Lbs/min, 708 SCFM M2 Manifold or Companion Mounting Flange 1" FPT
103086 H4 213.0 202.9 Lbs/min, 2656 SCFM M4 Manifold or Companion Mounting Flange 1-1/2" FPT
103154 H2 110.0 45 Lbs/min, 589 SCFM M2 Manifold or Companion Mounting Flange 1" FPT
103170 H3 270.0 170 Lbs/min, 2225 SCFM M3 Manifold or Companion Mounting Flange 1-1/4" FPT
103179 H3 220.0 140 Lbs/min, 1832 SCFM M3 Manifold or Companion Mounting Flange 1-1/4" FPT
103183 H3 135.0 89 Lbs/min, 1165 SCFM M3 Manifold or Companion Mounting Flange 1-1/4" FPT
103206 H2 220.0 85.1 Lbs/min, 1114 SCFM M2 Manifold or Companion Mounting Flange 1" FPT
103225 H4 265.0 249.5 Lbs/min, 3266 SCFM M4 Manifold or Companion Mounting Flange 1-1/2" FPT
103242 H5 240.0 379.4 Lbs/min, 4966 SCFM M4 Manifold or Companion Mounting Flange 2" FPT
103243 H3 240.0 152 Lbs/min, 1989 SCFM M3 Manifold or Companion Mounting Flange 1-1/4" FPT
103244 H3 120.0 80 Lbs/min, 1047 SCFM M3 Manifold or Companion Mounting Flange 1-1/4" FPT
103264 H3 265.0 167 Lbs/min, 2185 SCFM M3 Manifold or Companion Mounting Flange 1-1/4" FPT
103288 H2 180.0 70.5 Lbs/min, 923 SCFM M2 Manifold or Companion Mounting Flange 1" FPT
103289 H4 135.0 133 Lbs/min, 1741 SCFM M4 Manifold or Companion Mounting Flange 1-1/2" FPT
103483 H2 245.0 94.2 Lbs/min, 1233 SCFM M2 Manifold or Companion Mounting Flange 1" FPT
103487 H2 65.0 28.6 Lbs/min, 374 SCFM M2 Manifold or Companion Mounting Flange 1" FPT
103489 H5 65.0 117.4 Lbs/min, 1536 SCFM M4 Manifold or Companion Mounting Flange 2" FPT
103493 H4 190.0 182.3 Lbs/min, 2386 SCFM M4 Manifold or Companion Mounting Flange 1-1/2" FPT
103532 H5 265.0 416.9 Lbs/min, 5456 SCFM M4 Manifold or Companion Mounting Flange 2" FPT
103598 H2 280.0 107 Lbs/min, 1400 SCFM M2 Manifold or Companion Mounting Flange 1" FPT
103675 H2 130.0 52.3 Lbs/min, 684 SCFM M2 Manifold or Companion Mounting Flange 1" FPT
103773 H5 110.0 184.7 Lbs/min, 2418 SCFM M4 Manifold or Companion Mounting Flange 2" FPT
103892 H2 55.0 24.9 Lbs/min, 326 SCFM M2 Manifold or Companion Mounting Flange 1" FPT
104153 H4 120.0 119.5 Lbs/min, 1565 SCFM M4 Manifold or Companion Mounting Flange 1-1/2" FPT
104160 H5 260.0 409.4 Lbs/min, 5358 SCFM M4 Manifold or Companion Mounting Flange 2" FPT
104280 H3 190.0 122 Lbs/min, 1597 SCFM M3 Manifold or Companion Mounting Flange 1-1/4" FPT
104300 H3 80.0 56 Lbs/min, 733 SCFM M3 Manifold or Companion Mounting Flange 1-1/4" FPT
104341 H2 120.0 48.6 Lbs/min, 636 SCFM M2 Manifold or Companion Mounting Flange 1" FPT
104342 H2 140.0 55.9 Lbs/min, 732 SCFM M2 Manifold or Companion Mounting Flange 1" FPT
105548 H2 265.0 101.5 Lbs/min, 1328 SCFM M2 Manifold or Companion Mounting Flange 1" FPT
105639 H2 290.0 110.6 Lbs/min, 1448 SCFM M2 Manifold or Companion Mounting Flange 1" FPT
105759 H2 230.0 88.7 Lbs/min, 1161 SCFM M2 Manifold or Companion Mounting Flange 1" FPT
106288 H5 285.0 446.8 Lbs/min, 5849 SCFM M4 Manifold or Companion Mounting Flange 2" FPT
106387 H2 270.0 103.3 Lbs/min, 1352 SCFM M2 Manifold or Companion Mounting Flange 1" FPT
106792 H2 80.0 34 Lbs/min, 446 SCFM M2 Manifold or Companion Mounting Flange 1" FPT
107390 H2 155.0 61.4 Lbs/min, 803 SCFM M2 Manifold or Companion Mounting Flange 1" FPT
107532 H2 255.0 97.8 Lbs/min, 1281 SCFM M2 Manifold or Companion Mounting Flange 1" FPT
108646 H5 230.0 364.5 Lbs/min, 4770 SCFM M4 Manifold or Companion Mounting Flange 2" FPT
109214_RSD SRH5 175.0 84.9 Lbs/min, 1111 SCFM 1-1/4" FPT 1-1/2" FPT
111543 H4 130.0 128.5 Lbs/min, 1682 SCFM M4 Manifold or Companion Mounting Flange 1-1/2" FPT
111622 CSR1 150.0 9.9 Lbs/min, 130 SCFM 1/2" FPT 3/4" FPT
111623_RSD CSR1 200.0 13 Lbs/min, 170 SCFM 1/2" FPT 3/4" FPT
111624 CSR1 250.0 16 Lbs/min, 210 SCFM 1/2" FPT 3/4" FPT
111625 CSR1 300.0 19.1 Lbs/min, 250 SCFM 1/2" FPT 3/4" FPT
111627 CSR1 400.0 25.2 Lbs/min, 329 SCFM 1/2" FPT 3/4" FPT
111628 CSR2 150.0 18.8 Lbs/min, 246 SCFM 1/2" FPT 1" FPT
111629 CSR2 200.0 24.5 Lbs/min, 321 SCFM 1/2" FPT 1" FPT
111630 CSR2 250.0 30.3 Lbs/min, 397 SCFM 1/2" FPT 1" FPT
111631 CSR2 300.0 36.1 Lbs/min, 472 SCFM 1/2" FPT 1" FPT
111632 CSR2 350.0 41.8 Lbs/min, 547 SCFM 1/2" FPT 1" FPT
111633 CSR2 400.0 47.6 Lbs/min, 622 SCFM 1/2" FPT 1" FPT
111634_RSD CSRH1 150.0 35.4 Lbs/min, 463 SCFM 1/2" FPT 3/4" FPT
111635 CSRH1 200.0 46.2 Lbs/min, 605 SCFM 1/2" FPT 3/4" FPT
111636 CSRH1 250.0 57 Lbs/min, 746 SCFM 1/2" FPT 3/4" FPT
111637 CSRH1 300.0 67.9 Lbs/min, 888 SCFM 1/2" FPT 3/4" FPT
111638 CSRH1 350.0 78.7 Lbs/min, 1030 SCFM 1/2" FPT 3/4" FPT
111639_RSD CSRH1 400.0 89.5 Lbs/min, 1172 SCFM 1/2" FPT 3/4" FPT
111640 CSRH2 150.0 35.4 Lbs/min, 463 SCFM 1/2" FPT 1" FPT
111641_RSD CSRH2 200.0 46.2 Lbs/min, 605 SCFM 1/2" FPT 1" FPT
111642 CSRH2 250.0 57 Lbs/min, 746 SCFM 1/2" FPT 1" FPT
111643 CSRH2 300.0 67.9 Lbs/min, 888 SCFM 1/2" FPT 1" FPT
111644 CSRH2 350.0 78.7 Lbs/min, 1030 SCFM 1/2" FPT 1" FPT
111645 CSRH2 400.0 89.5 Lbs/min, 1172 SCFM 1/2" FPT 1" FPT
111646 CSRH3 150.0 35.4 Lbs/min, 463 SCFM 3/4" FPT 1" FPT
111647 CSRH3 200.0 46.2 Lbs/min, 605 SCFM 3/4" FPT 1" FPT
111648 CSRH3 250.0 57 Lbs/min, 746 SCFM 3/4" FPT 1" FPT
111649 CSRH3 300.0 67.9 Lbs/min, 888 SCFM 3/4" FPT 1" FPT
111650 CSRH3 350.0 78.7 Lbs/min, 1030 SCFM 3/4" FPT 1" FPT
111651 CSRH3 400.0 89.5 Lbs/min, 1172 SCFM 3/4" FPT 1" FPT
112142 SR4 175.0 43.2 Lbs/min, 565 SCFM 3/4" FPT 1-1/2" FPT
112160 CSRH3 175.0 40.8 Lbs/min, 534 SCFM 3/4" FPT 1" FPT
112423 SR1 230.0 14.8 Lbs/min, 194 SCFM 1/2" FPT 3/4" FPT
112434 H4 255.0 240.5 Lbs/min, 3148 SCFM M4 Manifold or Companion Mounting Flange 1-1/2" FPT
112448 CSR1 275.0 17.6 Lbs/min, 230 SCFM 1/2" FPT 3/4" FPT
112451 SR1R 150.0 4.5 Lbs/min, 59 SCFM 1/2" FPT 3/4" FPT
112452 SR1R 200.0 5.9 Lbs/min, 77 SCFM 1/2" FPT 3/4" FPT
112453 SR1R 250.0 7.3 Lbs/min, 95 SCFM 1/2" FPT 3/4" FPT
112454 SR1R 300.0 8.7 Lbs/min, 113 SCFM 1/2" FPT 3/4" FPT
112455 SR1R 350.0 10 Lbs/min, 131 SCFM 1/2" FPT 3/4" FPT
112456 SR1R 400.0 11.4 Lbs/min, 149 SCFM 1/2" FPT 3/4" FPT
112460 CSR3 150.0 28.8 Lbs/min, 377 SCFM 3/4" FPT 1-1/4" FPT
112461 CSR3 200.0 37.6 Lbs/min, 493 SCFM 3/4" FPT 1-1/4" FPT
112462 CSR3 250.0 46.5 Lbs/min, 608 SCFM 3/4" FPT 1-1/4" FPT
112463 CSR3 300.0 55.3 Lbs/min, 724 SCFM 3/4" FPT 1-1/4" FPT
112464 CSR3 350.0 64.1 Lbs/min, 839 SCFM 3/4" FPT 1-1/4" FPT
112465 CSR3 400.0 72.9 Lbs/min, 955 SCFM 3/4" FPT 1-1/4" FPT
112466 CSR4 150.0 37.5 Lbs/min, 490 SCFM 3/4" FPT 1-1/2" FPT
112467_RSD CSR4 200.0 48.9 Lbs/min, 640 SCFM 3/4" FPT 1-1/2" FPT
112468 CSR4 250.0 60.4 Lbs/min, 791 SCFM 3/4" FPT 1-1/2" FPT
112469 CSR4 300.0 71.9 Lbs/min, 941 SCFM 3/4" FPT 1-1/2" FPT
112470 CSR4 350.0 83.3 Lbs/min, 1091 SCFM 3/4" FPT 1-1/2" FPT
112471 CSR4 400.0 94.8 Lbs/min, 1241 SCFM 3/4" FPT 1-1/2" FPT
112472 CSRH4 150.0 61 Lbs/min, 798 SCFM 1" FPT 1-1/4" FPT
112473 CSRH4 200.0 79.7 Lbs/min, 1043 SCFM 1" FPT 1-1/4" FPT
112474 CSRH4 250.0 98.3 Lbs/min, 1287 SCFM 1" FPT 1-1/4" FPT
112475 CSRH4 300.0 117 Lbs/min, 1532 SCFM 1" FPT 1-1/4" FPT
112476 CSRH4 350.0 135.7 Lbs/min, 1776 SCFM 1" FPT 1-1/4" FPT
112477 CSRH5 150.0 73.6 Lbs/min, 963 SCFM 1-1/4" FPT 1-1/2" FPT
112478 CSRH5 200.0 96.1 Lbs/min, 1258 SCFM 1-1/4" FPT 1-1/2" FPT
112479 CSRH5 250.0 118.6 Lbs/min, 1553 SCFM 1-1/4" FPT 1-1/2" FPT
112480 CSRH5 300.0 141.2 Lbs/min, 1848 SCFM 1-1/4" FPT 1-1/2" FPT
112481 CSRH5 350.0 163.7 Lbs/min, 2143 SCFM 1-1/4" FPT 1-1/2" FPT
112507 CSR1 380.0 24 Lbs/min, 313 SCFM 1/2" FPT 3/4" FPT
112548 CSRH1 175.0 40.8 Lbs/min, 534 SCFM 1/2" FPT 3/4" FPT
112602_RSD SR1R 275.0 8 Lbs/min, 104 SCFM 1/2" FPT 3/4" FPT
112630 H4 260.0 245 Lbs/min, 3207 SCFM M4 Manifold or Companion Mounting Flange 1-1/2" FPT
112680 SRH3 235.0 53.8 Lbs/min, 704 SCFM 3/4" FPT 1" FPT
112704 SRH3 280.0 63.5 Lbs/min, 832 SCFM 3/4" FPT 1" FPT
112705 SRH3 190.0 44 Lbs/min, 576 SCFM 3/4" FPT 1" FPT
112706 CSRH4 225.0 89 Lbs/min, 1165 SCFM 1" FPT 1-1/4" FPT
112718_RSD SRH1 180.0 41.9 Lbs/min, 548 SCFM 1/2" FPT 3/4" FPT
112738 SRH1 185.0 43 Lbs/min, 562 SCFM 1/2" FPT 3/4" FPT
112755 CSR1 220.0 14.2 Lbs/min, 186 SCFM 1/2" FPT 3/4" FPT
112758_RSD CSR1 225.0 14.5 Lbs/min, 190 SCFM 1/2" FPT 3/4" FPT
112777_RSD SRH4 235.0 92.7 Lbs/min, 1214 SCFM 1" FPT 1-1/4" FPT
112790 CSR1 175.0 11.5 Lbs/min, 150 SCFM 1/2" FPT 3/4" FPT
112800_RSD CSRH1 225.0 51.6 Lbs/min, 676 SCFM 1/2" FPT 3/4" FPT
112867 CSRH3 265.0 60.3 Lbs/min, 789 SCFM 3/4" FPT 1" FPT
186104 SRH2 175.0 40.8 Lbs/min, 534 SCFM 1/2" FPT 1" FPT
186259 SRH5 290.0 136.7 Lbs/min, 1789 SCFM 1-1/4" FPT 1-1/2" FPT
186287 SR4 180.0 44.3 Lbs/min, 580 SCFM 3/4" FPT 1-1/2" FPT
186377 H4 165.0 159.9 Lbs/min, 2092 SCFM M4 Manifold or Companion Mounting Flange 1-1/2" FPT
186378 SRH4 225.0 89 Lbs/min, 1165 SCFM 1" FPT 1-1/4" FPT
186379 SR3 275.0 50.9 Lbs/min, 666 SCFM 3/4" FPT 1-1/4" FPT
186380 SR1 235.0 15.1 Lbs/min, 198 SCFM 1/2" FPT 3/4" FPT
186381 SRH1 230.0 52.7 Lbs/min, 690 SCFM 1/2" FPT 3/4" FPT
186382 SRH4 265.0 103.9 Lbs/min, 1361 SCFM 1" FPT 1-1/4" FPT
186383 SRH4 230.0 90.9 Lbs/min, 1189 SCFM 1" FPT 1-1/4" FPT
186384 SR3 375.0 68.5 Lbs/min, 897 SCFM 3/4" FPT 1-1/4" FPT
186401 SRH3 214.0 49.2 Lbs/min, 644 SCFM 3/4" FPT 1" FPT
186476 SR1 225.0 14.5 Lbs/min, 190 SCFM 1/2" FPT 3/4" FPT
186496 SR1 210.0 13.6 Lbs/min, 178 SCFM 1/2" FPT 3/4" FPT
186529 H2 285.0 108.8 Lbs/min, 1424 SCFM M2 Manifold or Companion Mounting Flange 1" FPT
186530 SR4 275.0 66.1 Lbs/min, 866 SCFM 3/4" FPT 1-1/2" FPT
186556 SR1R 175.0 5.2 Lbs/min, 68 SCFM 1/2" FPT 3/4" FPT
186567 H3 130.0 86 Lbs/min, 1126 SCFM M3 Manifold or Companion Mounting Flange 1-1/4" FPT
186575 SRH5 190.0 91.6 Lbs/min, 1199 SCFM 1-1/4" FPT 1-1/2" FPT
186576 SRH3UR 150.0 10.3 Lbs/min, 135 SCFM 3/4" FPT 1" FPT
186577 SRH3UR 200.0 13.4 Lbs/min, 176 SCFM 3/4" FPT 1" FPT
186578 SRH3UR 250.0 16.6 Lbs/min, 217 SCFM 3/4" FPT 1" FPT
186579 SRH3UR 300.0 19.8 Lbs/min, 259 SCFM 3/4" FPT 1" FPT
186580 SRH3UR 350.0 22.9 Lbs/min, 300 SCFM 3/4" FPT 1" FPT
186581 SRH3UR 400.0 26.1 Lbs/min, 341 SCFM 3/4" FPT 1" FPT
186582 SRH3R 150.0 21.7 Lbs/min, 284 SCFM 3/4" FPT 1" FPT
186583 SRH3R 200.0 28.3 Lbs/min, 371 SCFM 3/4" FPT 1" FPT
186584 SRH3R 250.0 35 Lbs/min, 458 SCFM 3/4" FPT 1" FPT
186585 SRH3R 300.0 41.6 Lbs/min, 545 SCFM 3/4" FPT 1" FPT
186586 SRH3R 350.0 48.2 Lbs/min, 632 SCFM 3/4" FPT 1" FPT
186587 SRH3R 400.0 54.9 Lbs/min, 718 SCFM 3/4" FPT 1" FPT
186588 SRH4R 150.0 27.5 Lbs/min, 359 SCFM 1" FPT 1-1/4" FPT
186589 SRH4R 200.0 35.9 Lbs/min, 469 SCFM 1" FPT 1-1/4" FPT
186590 SRH4R 250.0 44.3 Lbs/min, 579 SCFM 1" FPT 1-1/4" FPT
186591 SRH4R 300.0 52.7 Lbs/min, 689 SCFM 1" FPT 1-1/4" FPT
186592 SRH4R 350.0 61.1 Lbs/min, 799 SCFM 1" FPT 1-1/4" FPT
186593 SRH4R 400.0 69.5 Lbs/min, 909 SCFM 1" FPT 1-1/4" FPT
186594 SRH1R 150.0 31.3 Lbs/min, 410 SCFM 1/2" FPT 3/4" FPT
186595 SRH1R 200.0 40.9 Lbs/min, 535 SCFM 1/2" FPT 3/4" FPT
186596 SRH1R 250.0 50.5 Lbs/min, 661 SCFM 1/2" FPT 3/4" FPT
186597 SRH1R 300.0 60 Lbs/min, 786 SCFM 1/2" FPT 3/4" FPT
186598 SRH1R 350.0 69.6 Lbs/min, 911 SCFM 1/2" FPT 3/4" FPT
186599 SRH1R 400.0 79.2 Lbs/min, 1037 SCFM 1/2" FPT 3/4" FPT
186601 SRH3 330.0 74.4 Lbs/min, 973 SCFM 3/4" FPT 1" FPT
186627 SR1 255.0 16.3 Lbs/min, 214 SCFM 1/2" FPT 3/4" FPT
186637 CSRH2 275.0 62.4 Lbs/min, 817 SCFM 1/2" FPT 1" FPT
186638 CSRH3 275.0 62.4 Lbs/min, 817 SCFM 3/4" FPT 1" FPT
186640 SRH1R 230.0 46.6 Lbs/min, 610 SCFM 1/2" FPT 3/4" FPT
186641 SRH1R 320.0 63.9 Lbs/min, 836 SCFM 1/2" FPT 3/4" FPT
186642 SRH3R 230.0 32.3 Lbs/min, 423 SCFM 3/4" FPT 1" FPT
186643 SRH3R 320.0 44.3 Lbs/min, 579 SCFM 3/4" FPT 1" FPT
186644 SRH3UR 230.0 15.3 Lbs/min, 201 SCFM 3/4" FPT 1" FPT
186645 SRH3UR 320.0 21 Lbs/min, 275 SCFM 3/4" FPT 1" FPT
186646 SRH4R 230.0 40.9 Lbs/min, 535 SCFM 1" FPT 1-1/4" FPT
186647 SRH4R 320.0 56 Lbs/min, 733 SCFM 1" FPT 1-1/4" FPT
186648 CSR2 225.0 27.4 Lbs/min, 359 SCFM 1/2" FPT 1" FPT
186649 SR1R 225.0 6.6 Lbs/min, 86 SCFM 1/2" FPT 3/4" FPT
186651 CSR2 275.0 33.2 Lbs/min, 434 SCFM 1/2" FPT 1" FPT
186684 SRH3 220.0 50.5 Lbs/min, 661 SCFM 3/4" FPT 1" FPT
186704 CSR3 175.0 33.2 Lbs/min, 435 SCFM 3/4" FPT 1-1/4" FPT
186732 SR1 380.0 24 Lbs/min, 313 SCFM 1/2" FPT 3/4" FPT
186789 SRH1R 275.0 55.3 Lbs/min, 723 SCFM 1/2" FPT 3/4" FPT
186796 SR4 225.0 54.7 Lbs/min, 715 SCFM 3/4" FPT 1-1/2" FPT
186798 SRH1 210.0 48.4 Lbs/min, 633 SCFM 1/2" FPT 3/4" FPT
186816 SRH3 290.0 65.7 Lbs/min, 860 SCFM 3/4" FPT 1" FPT
186830 SR1R 325.0 9.3 Lbs/min, 122 SCFM 1/2" FPT 3/4" FPT
186839 SR1 170.0 11.2 Lbs/min, 146 SCFM 1/2" FPT 3/4" FPT
186840 SRH1R 225.0 45.7 Lbs/min, 598 SCFM 1/2" FPT 3/4" FPT
186848 H5 290.0 454.3 Lbs/min, 5947 SCFM M4 Manifold or Companion Mounting Flange 2" FPT
186867 H4 290.0 271.9 Lbs/min, 3559 SCFM M4 Manifold or Companion Mounting Flange 1-1/2" FPT
186870 H4 85.0 88.2 Lbs/min, 1154 SCFM M4 Manifold or Companion Mounting Flange 1-1/2" FPT
186871 H3 290.0 182 Lbs/min, 2382 SCFM M3 Manifold or Companion Mounting Flange 1-1/4" FPT
186872 CSRH2 225.0 51.6 Lbs/min, 676 SCFM 1/2" FPT 1" FPT
186873 CSRH3 225.0 51.6 Lbs/min, 676 SCFM 3/4" FPT 1" FPT
186874 SRH3R 175.0 25 Lbs/min, 327 SCFM 3/4" FPT 1" FPT
186884 SRH1R 235.0 47.6 Lbs/min, 623 SCFM 1/2" FPT 3/4" FPT
186885 CSR3 225.0 42.1 Lbs/min, 551 SCFM 3/4" FPT 1-1/4" FPT
186887 SRH1 255.0 58.1 Lbs/min, 761 SCFM 1/2" FPT 3/4" FPT
186891 SRH2 235.0 53.8 Lbs/min, 704 SCFM 1/2" FPT 1" FPT
186939 SRH3R 265.0 37 Lbs/min, 484 SCFM 3/4" FPT 1" FPT
186940 SR1 265.0 16.9 Lbs/min, 222 SCFM 1/2" FPT 3/4" FPT
186941 CSR3 275.0 50.9 Lbs/min, 666 SCFM 3/4" FPT 1-1/4" FPT
186947 CSRH4 185.0 74.1 Lbs/min, 970 SCFM 1" FPT 1-1/4" FPT
186959 SRH2 220.0 50.5 Lbs/min, 661 SCFM 1/2" FPT 1" FPT
186968 SRH1 300.0 67.9 Lbs/min, 888 SCFM 1/2" FPT 3/4" FPT
186969 SRH2 150.0 35.4 Lbs/min, 463 SCFM 1/2" FPT 1" FPT
186975 SRH2 385.0 86.3 Lbs/min, 1129 SCFM 1/2" FPT 1" FPT
186991 SRH3 185.0 43 Lbs/min, 562 SCFM 3/4" FPT 1" FPT

687PDC
687475