VBH483C - Single Acting Pneumatic Cylinders with built in Hydro Pneumatic Intensifier - VB Series / Parker Pneumatic - Europe | Parker NA

Single Acting Pneumatic Cylinders with built in Hydro Pneumatic Intensifier - VB Series / Parker Pneumatic - Europe | #VBH483C

VBH483C

Single Acting Pneumatic Cylinders with built in Hydro Pneumatic Intensifier - VB Series / Parker Pneumatic - Europe | #VBH483C

The VB actuator is a single acting pneumatic clamp cylinder with built in oleo pneumatic intensifier producing a force up to 2100 daN. Compact and easy to install for clamping, holding and riveting applications.


Technical Specifications

  • Stroke (mm): 3
  • Force (N): 10600 (at 6 bar)
  • Diameter (mm): 48
  • Cylinder Type: Non-Guided
  • Cylinder Action: Single Acting Spring Return
  • Bore Diameter: n/a
  • Maximum Stroke Length: 3 mm, 0.12 inch
  • Extend Stroke Force: 10600 N at 6 bar, -
  • Retract Stroke Force: n/a, -
  • Cushioning Type: -
  • Port Size: G 1/8
  • Rod End Thread Type: n/a
  • Maximum Operating Pressure: 9 bar, 131 psi
  • Operating Temperature: 5 to 50 °C, 41 to 122 °F
  • Mounting Option: Yes
  • Specifications Met: -
  • Piston Rod Material: Hardened Steel
  • Body Material: Steel
  • End Cap Material: Steel
  • Body Type: Round
  • Corrosion Resistance Included: Yes
  • Repairable: Yes
Safety Warning

Item Information

The Parker VB actuator is a single acting pneumatic clamp cylinder with built in oleo pneumatic intensifier with a fully threaded body, for easy adjustment that it is simple and quick to install and suited to clamping, holding and riveting applications. Forces up to 2100daN.

Markets
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Rubber and Tyre Processing

Features/Benefits:
• Operated using compressed air so no special installation required
• Oleo pneumatic intensifier for increased clamping pressure
• Compact size to force ratio
• Fully threaded body, for easy adjustment that it is simple and quick to install

Applications:
• Clamping and holding applications
• Riveting

General Technical Data:
• International standards : N/A
• Bore Sizes : N/A 
• Stroke Length : 3 to 12mm
• Versions : Single Acting Spring Return
• Cushioning : N/A
• Position sensing : N/A
• Installation :
                   - Directly using fully threaded body
                   - With optional mounting block
• Mounting position : Any

Operating and Environmental Data:
• Operating Medium : For best possible service life and trouble-free operation dry, filtered compressed air to ISO 8573-1:2010 quality class 3.4.3 should be used. This specifies a dew point of +3°C for indoor operation (a lower dew point should be selected for minus temperature operation and we recommend the use of an inline dryer) and is in line with the air quality from most standard compressors with a standard filter.
• Operating Pressure : 1 to 9 bar (Except VBH603 and VBH606 1 to 7 bar)
• Operating Temperature : +5°C to +50°C
• Pre-lubricated : Further lubrication is normally not necessary. If additional lubrication is introduced it must be continued.
• Corrosion Resistance : Resistant to corrosion

Material Specification - Cylinder:
• End covers : Zinc plated steel
• Cylinder barrel : Nickel plated steel
• Piston rod : Hardened steel
• Locking rings : Zinc plated steel
• Seals : NBR (Nitrile rubber)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Offenburg

Parker Hannifin Manufacturing

Germany GmbH & Co. KG

Electric Motion and Pneumatic Division

Robert-Bosch-Strasse 22

Offenburg

Germany

77656

Phone

+49 (0) 7815090

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859