Vibration Isolators and Mounts

Filter by

No filters selected

Technology

Platform

Division

Application

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Vibration Isolators and Mounts


Vibration Isolators and Mounts

Parker's anti-vibration mounts provide simple, reliable and cost-effective solutions to isolate vibration and shock, accommodate motion, and decrease noise.


Parker's Bushings & Sleeves are some of the most common types of parts available in the NVH market. Parker has made this type of product for many years and has a tremendous material library available to meet demanding customer applications.

Viewing 10 of

LORD® Micro-Mounts® provide protection from shock and vibration at the electronic board level. These are high-performance isolators small enough and soft enough to protect individual electronic components allowing isolation at the circuit board level

Viewing 10 of 1

LORD® Snubbers are isolators for downhole tools. Snubbers act as MWD shock absorbers to protect MWD electronics from excessive shock and vibration.

Viewing 10 of 1

LORD MWD Tool SoftShoe Isolators are designed for service in air, foam or mud drilling operations. The SoftShoe Isolator protects the sensitive electronics in a MWD string by isolating these components from mid-range and high-frequency vibrations.

Viewing 10 of 1

LORD® Axial Isolators, or MWD shock absorbers, are specifically designed to protect Measurement While Drilling (MWD) electronics from axial shock and vibration.

Viewing 10 of 1

LORD binocular mounts and split mounts are designed for applications involving severe dynamic forces in the static load direction, as well as the rebound direction. Travel is limited in both directions by rubber in compression that provides snubbing.

Viewing 10 of 3

LORD center-bonded mounts isolate vibration, control shock and reduce noise due to structure borne vibrations. Available in a full range of load capacities and able to withstand shock loads of 10 g’s.

Viewing 10 of 58

Used in applications where the absorption shock, attenuation of noise, reduction of wear and elimination of lubrication is required.

Viewing 10 of 22

LORD Conical Mounts provide effective vibration isolation and noise attenuation with a simple, robust mount design. Consistent performance, high load bearing capabilities and a choice of radial stiffness characteristics are key features of these mounts.

Viewing 10 of 17

LORD Flex-Bolt Sandwich Mounts are constructed with high-strength bonds and specially compounded elastomers, these mounts provide excellent capacity for energy control, high load-carrying capacity, and long life.

Viewing 10 of 96

LORD Fluidlastic mounts combine rubber and fluids to provide vibration isolation and noise reduction measurably better than conventional mounts. They also provide greater versatility because the mounts are tuned to precisely match application.

Viewing 10 of 2

LORD Grommet Isolators are effective, economical vibration isolation for light loads. They are suitable for commercial and military applications.

Viewing 10 of 15

LORD Machinery Mounts are designed to support heavy equipment and isolate intermittent or continuous vibration, the result is greater machine accuracy, longer service life, smoother operation and reduced maintenance.

Viewing 10 of 17

LORD Plateform Mounts provide effective isolation against vibration. The contour of the flexing element was developed to provide uniform stress distribution.

Viewing 10 of 86

LORD Small Industrial Engine Mounts are especially designed for mounting 2-, 3- and 4-cylinder gas or diesel engines in various types of vehicles and equipment.

Viewing 10 of 6

LORD Surface Effect Mounts combine surface-effect damping principles with traditional rubber-bonded-to-metal technology. The result is a soft mount capable of providing effective damping over large deflections and a wide range of frequencies.

Viewing 10 of 3

LORD Two-Piece Mounts are designed for applications involving severe dynamic forces in the static load direction, as well as the rebound direction. Travel is limited in both directions by rubber in compression that provides snubbing.

Viewing 10 of 67

Plateform Mounts are recommended for vibration isolation. Lightweight, compact & provide economical protection from lower frequency disturbances regardless of directions of forces. Not recommended where severe, frequently recurring shock is encountered.

Viewing 10 of 16

A wide range of standard and custom equipment and mount solutions to meet every need. Parker Lord mounts and attachments provide the best solutions for your aircraft without compromise, resulting in lower risk and total cost for our customers.

Viewing 10 of 2

A wide range of standard and custom equipment and mount solutions to meet every need. Parker Lord mounts and attachments provide the best solutions for your aircraft without compromise, resulting in lower risk and total cost for our customers.

Viewing 10 of 2

A wide range of standard and custom equipment and mount solutions to meet every need. Parker Lord mounts and attachments provide the best solutions for your aircraft without compromise, resulting in lower risk and total cost for our customers.

Viewing 10 of 4

Multiplane Mounts are recommended for vibration isolation. Lightweight, compact & provide economical protection from lower frequency disturbances regardless of directions of forces. Not recommended where severe, frequently recurring shock is encountered.

Viewing 10 of 35

Our Low Profile Avionics Mounts set the standard for compact, highload, high-capacity isolators. Designed to support & protect avionics equipment in all types of aircraft. Applications include inertial guidance & navigation systems and radar components.

Viewing 10 of 12

Our Low Profile Avionics Mounts set the standard for compact, highload, high-capacity isolators. Designed to support & protect avionics equipment in all types of aircraft. Applications include inertial guidance & navigation systems and radar components.

Viewing 10 of 11

Our Low Profile Avionics Mounts set the standard for compact, highload, high-capacity isolators. Designed to support & protect avionics equipment in all types of aircraft. Applications include inertial guidance & navigation systems and radar components.

Viewing 10 of 14

687PDC
687PDC