Village Marine Pure Water Series | Product Series

Filter by

    No filters selected

Water Production (GPD)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Village Marine Pure Water Series

Village Marine Pure Water Series

The Village Marine Pure Water Series Watermaker is designed for continuous duty applications, where fresh water supplies are essential. This desalinator is able to produce between 400-2,000 GPD, making it ideal for commercial marine application.

Technical Specifications

  • Brand: Village Marine
  • Application: Commercial
  • Configuration: Semi-Modular
  • Product Type: Watermaker
  • Water Flow Rate: 400 to 2000 gal/day, 1514 to 7571 L/day
  • Pump Type: High efficiency booster pump, Standard Radial Axial Pump, Optional High Pressure Plunger Pump
  • Reverse Osmosis Membrane Type: AquaPro? high rejection seawater membrane
  • Filter Type: Multimedia filter with feed and backflush valving; Patented Cycron prefiltration and optional Oil Water separation; Product water Post Filtration; Optional Hydrocyclone Separator
  • Power Source: AC
  • Pressure Adjustment Control Type: Automatic
  • Weight: 225-450 Lbs/102-205 Kg
  • Height: 16 inch, 41 cm
  • Width: 24 to 28 inch, 71 to 81 cm
  • Length: 27 to 54 inch, 69 to 137 cm
  • Electrical Requirements: See Brochure Under Product Support
Safety Warning

Full Product Description

The Village Marine Pure Water Series Watermaker is designed to provide installation flexibility, superior performance, and extended service life in the most rugged conditions. The Pure Water is the VMT flagship model designed for 24/7, continuous duty applications, where reliable fresh water supply is critical.

The fully framed unit is standard, however semi-modular and fully modular versions are also available for space restrictions. At the core of each Pure Water Series system are the AquaPro® high rejection seawater membranes, along with a Monel mesh strainer and dual sediment prefilters, to ensure high quality potable water supply. Able to produce up to 400-2,000 GPD (1,514-7,571 LPD), this is an ideal desalinator for commercial marine applications.

Technology:
• Adjustable 316 SS pressure regulating valve allows use in fresh, brackish or seawater
• Easy to operate 316 SS high pressure bypass valve controls the operating mode and allows high pressure bypass for start-up and low pressure flushing without readjustment of regulating valve
Meters/Monitors:
• Stainless steel, glycerin filled pressure gauges
Service/Maintenance:
• Maintenance-free air/oil separator allows operation while underway
• No mechanical seal on the low pressure pump reduces the need for maintenance
Pump:
• Low RPM five plunger titanium pump for minimum vibration and noise with unsurpassed corrosion resistance
• Magnetic drive low pressure pump provides up to 10 psi of boost pressure to the filtration system; no mechanical seal to reduce maintenance requirement
Materials:
• Monel mesh strainer and dual sediment prefilters
• 316 SS pressure regulating valve
• Corrosion-resistant titanium plunger pump
Safety:
• Freshwater flush system is added as either a manual flush or an optional automatic flush
Accessories:
Please contact a Parker representative for options available.

Related Documents

×
Products Water Production (GPD)
PW-400 400
PW-600 600
PW-800 800
PW-1200 1,200
PW-1600 1,600
PW-2000 2,000

687PDC
941281