VIX500AH - OBSOLETE: Low Voltage Servo Drive/Controller - ViX Series [ViX500] : 5.0A / 48-80VDC (500VA) | Parker NA

OBSOLETE: Low Voltage Servo Drive/Controller - ViX Series [ViX500] : 5.0A / 48-80VDC (500VA) | #VIX500AH

VIX500AH

OBSOLETE: Low Voltage Servo Drive/Controller - ViX Series [ViX500] : 5.0A / 48-80VDC (500VA) | #VIX500AH OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Technology Option: ±10V Analog and Step/Direction Command Interface
  • Feedback Technology: High-Resolution Encoder Feedback (for linear motors)
  • Brand: Parker
  • Product Type: Servo Drive
  • Drive Axis Type: Single Axis Technology
  • Product Series: ViX
  • Input Voltage: 24 to 80 VDC
  • Continuous Output Current Rating: 5 A
  • Compatible Motor Type: Brushless Servo, Linear Servo
  • Compatible Feedback Device: Resolver, Incremental Encoder
  • Modes of Control: Programmable Control - Proprietary Language, Electronic Gearing, Position Control (External Command), Velocity Control (External Command), Torque Control (External Command), Analog Command Input, Step/Direction Command Input
  • Communication Interface: RS232/RS485, CANopen
  • Operating Temperature: 0 to 40 °C, 32 to 104 °F
  • Specifications Met: CE (EMC & LVD), UL Recognized, cUL Recognized, RoHS Compliance
Safety Warning

Item Information

The freely-programmable, intelligent ViX servo drive delivers high levels of functionality and flexibility in programmable motion control. With outputs in the 250-500 VA power range, ViX uses field-oriented digital control technology, to give enhanced dynamic performance with improved efficiency. The base version of the drive can be controlled by step-direction signals in addition to an analog velocity or torque demand.

The ViX series servo drive is produced in two versions having continuous current ratings of 2.5 A and 5 A at motor bus voltages up to 80VDC. A peak current capability of three times the continuous rating provides an outstanding acceleration performance. The device offers the choice of either resolver or encoder feedback (user selectable). To assist with initial commissioning, the drive can correct most motor and feedback wiring errors automatically.

Markets:
• Factory Automation
• Miscellaneous Industrial
• Life sciences

Features/Benefits:
• Analog Control or Built-in Controller (using Parker's proven EASI code)
• Powerful EASI-V Front-End Software
• Programmable Resolution
• High-Resolution Sine-Cosine Feedback Option (for use with Parker MX Linear Motor Positioners)
• Optional CANopen/RS485 Interface
• Panel or DIN rail mounting

Applications:
• Packaging Machines
• Lab/Diagnostic Equipments
• Electronics Machinery

ViX500 Servo Drive/Controller Technical Specifications:
• Power Output Rating : 500 VA
• Drive Input Supply : 48...80VDC
• Output Current : continuous 5.0 Arms / peak 15 Arms for 2 seconds

A powerful front-end software package is supplied with the drive and permits straightforward, rapid configuration and tuning. ViX intelligent drives incorporate a powerful controller using Parker's wellproven EASI command language. As well as carrying out all basic motion control functions, the controller performs more advanced operations such as external encoder following and registration moves. All necessary configuration is performed by software.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Offenburg

Parker Hannifin Manufacturing

Germany GmbH & Co. KG

Electric Motion and Pneumatic Division

Robert-Bosch-Strasse 22

Offenburg

Germany

77656

Phone

+49 (0) 7815090

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859