Direct Operated Pressure Reducing Valve - Series VM | #VM160A06VGZ


LOADING IMAGES
VM160A06VGZ VM160A06VGZ VM160A06VGZ VM160A06VGZ
Click to View CAD Model

Direct Operated Pressure Reducing Valve - Series VM | #VM160A06VGZ

Direct operated pressure reducing valves series VM for subplate mounting regulate pressure in one area of a hydraulic circuit at a predetermined level below normal system pressure.


Technical Specifications

  • Port Connection: NG06 / CETOP 03
  • Pressure Control Range: 160 bar
  • Gauge Port Connection: G 1/4
  • Locking Mechanism: With key lock
  • Seal Material: FPM
  • Mounting Type: Subplate mounting
  • Operation Type: Direct
  • Product Series: Pressure valve
  • Actuation Type: Manually
  • Weight: 1.3 kg
  • Maximum Flow Rate: N/A
  • Maximum Operating Pressure: 350 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Flow Rate: 25 L/min
  • Maximum Pressure Setting: 160 bar
  • Body Material: Steel

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's versatile direct operated, spring loaded 3-way pressure reducing valves with manual adjustment series VM ensure a precise pressure regulation in one area of a hydraulic circuit at a predetermined level below normal system pressure. Fast response and a very low leakage make the valves in size NG06 particularly suitable for the use in machine tools.

Markets:
• Industrial
• Machine tools

Features/Benefits:
• Wide pressure range - very versatile for various applications
• Fine-tuned pressure stages - enables precise adjustment
• Fast response, low leakage and minimal hysteresis - ensure high process accuracy
• Short delivery time - no warehousing necessary
• 5 pressure stages
• 2 adjustment modes

Applications:
• Suitable for general hydraulic applications
• Machine tools

Function:
Series VM is open in neutral position. The valve closes the connection when the pre-set pressure is exceeded.
Primary port: P
Secondary port: A
Tank port: T
If the pressure increases due to an external influence, the spool opens to port T until the pre-set pressure is reached.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin Manufacturing GmbH & Co. KG

Industrial Systems Divsion Europe, Headquarters

Gutenbergstrasse 38

41564 Kaarst

Germany

Phone

+49 (0) 2131 513 0

Fax

+49 (0) 2131 513 230

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478