VM835 2-015 - Fluorocarbon 75 Durometer O-Ring, Low & High Temperature (VM835-75) | Parker NA

Fluorocarbon 75 Durometer O-Ring, Low & High Temperature (VM835-75) | #VM835 2-015

VM835-75 INDUSTRIAL GRADE

Fluorocarbon 75 Durometer O-Ring, Low & High Temperature (VM835-75) | #VM835 2-015

Parker's fluorocarbon (FKM, FPM) O-rings are compatible with oils and gases, hydraulic oil and fuels.


Technical Specifications

  • Inside Diameter: 0.551 inch
  • Width: 0.07 inch
  • Polymer Material Options: Fluorocarbon Rubber (FKM, FPM)
  • Trade Name: VM128, V0835
  • Durometer: 75 Shore A
  • Thermal Application Type: Low and High Temperature (< -30°F, > 250°F)
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Temperature: 400 °F
  • For Fluid Type: Broad Range
  • Industry: General
  • Specifications Met: MIL/Aero, AMS-R-83485
  • Region of Origin: North America
  • Internally Lubricated: No
  • Color: Black
Safety Warning

Item Information

Parker's Fluorocarbon 75 Durometer O-Ring, Low & High Temperature (VM835-75) has excellent compression set resistance for a low temperature, GLT type of fluorocarbon material.  Designed for AMS-R-83485, the material exhibits outstanding HTS turbine oil compatibilty, outstanding jet fuel compatibity, and outstatnding hydraulic oil resistance.

• Heat resistance - Up to 204°C (400°F) and higher temperatures with shorter life expectancy
• Cold flexibility - Down to -40°C (-40°F) for static applications and -26°C (-15°F) for dynamic applications

Chemical resistance
• Mineral oil and grease, ASTM oil No. 1, and IRM 902 and IRM 903 oils
• Non-flammable hydraulic fluids (HFD)
• Silicone oil and grease
• Mineral and vegetable oil and grease
• Aliphatic hydrocarbons (butane, propane, natural gas)
• Aromatic hydrocarbons (benzene, toluene)
• Chlorinated hydrocarbons (trichloroethylene and carbon tetrachloride)
• Gasoline (including high alcohol content)
• Jet Fuels
• AMS-R-83485
• HTS Turbine oils including Mil-PRF-23699, Mil-PRF-7808 Grade 4 and AS5780 Class HPC
• Very good ozone, weather and aging resistance


Not compatible with:
• Glycol based brake fluids
• Ammonia gas, amines, alkalis
• Superheated steam
• Low molecular weight organic acids (formic and acetic acids)

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

O-Ring & Engineered Seals Division

2360 Palumbo Drive

Lexington,

KY

United States

40509

Phone

859 269 2351

Fax

859 335 5128

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687519