VP501P-6 - Industrial Brass Ball Valves | Parker NA

Industrial Brass Ball Valves | #VP501P-6

Click to View CAD Model
VP501P-6

Industrial Brass Ball Valves | #VP501P-6

Parker's brass ball valves are designed to provide years of service at an economical price and are available in various end configurations and options.


Technical Specifications

  • Vented: No
  • Locking Mechanism: Padlock
  • Connection 1 Solder O.D. (inch): na
  • Connection 2 Solder O.D. (inch): na
  • Connection 2 Thread Style: Male Pipe
  • Connection 1 Thread Style: Female Pipe
  • Connection 1 Thread Size (inch): 3/8
  • Maximum Working Pressure (psi): 600
  • Handle: Steel Lever
  • Connection 2 Thread Size (inch): 3/8
  • Style: Female/Male
  • Shape: In Line
  • Minimum Operating Temperature: 0 °F, -17 °C
  • Maximum Operating Temperature: 350 °F, 176 °C
  • Maximum Operating Pressure: 41 bar
  • Connection Type: NPT, Straight Thread Solder
  • Body Material: Brass
  • Ball Material: Chrome Plated Brass
  • Seat Material: PTFE
  • Connection Size: 3/8 inch
  • Actuation Type: Manual
  • Configuration: Male-Female PTF Ports
  • Function: 2-Way, Normally Closed, Normally Open
  • Handle Type: Lever
  • Orifice Size: .38 inch
  • Maximum Flow Rate: 5.7 Cv
  • Seal Material: PTFE
  • Shape: In-line
  • Mounting Type: Panel, In-Line
  • Product Type: Brass Series 501 Ball Valve
  • Operation Type: n/a
Safety Warning

Item Information

Parker's industrial brass ball valves are designed to provide years of service at an economical price. Manufactured for commercial and general industrial applications these valves offer increased performance over lightweight throwaway valves. These ball valves are intended for use in the fully open or closed positions. Throttling of the valve may result in premature seal failure and/or inability to turn the valve handle.
Parker's brass ball valves are available in a range of styles including:
• Female x Female
• Female x Male
• Panel Mount
• Female Straight Thread x Female Straight Thread
• Solder ends
• Female Straight Thread x Male Straight Thread
• 3 and 4 Way Diversion
• 90? Valves
• Beaded Hose Barb End
• 6 Port Valve

Options for the brass ball valves include:
• Nickel Plating
• Venting
• Padlocking Handles
• Stainless Steel Ball & Stem
• Stainless Steel Handle & Nut
• Tee Handle
• Oval Handle
• Plain Yellow Vinyl Handle Cover
• Actuator Kit

Markets:
• Heavy Duty Truck
• Mobile
• Agriculture
• Construction
• Industrial

Features/Benefits:
• Forged Body for Added Strength
• Chrome Plated Brass Ball
• PTFE Seats and Seals
• Wide Range of Styles
• Quarter Turn Handle Provides Positive Stop Action for Full Shutoff

Applications:
• Fuel Line Shutoffs for Gasoline and Diesel Equipment
• Air Service lines
• Water Service Lines on Capital Equipment
• Plant Design Plumbing Requiring Total Shutoff Capability

Custom configurations and sizes are available upon request. Contact us for additional information.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

UNITED STATES

Phone

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547