VS064A06VG - Direct Operated Pressure Relief Valve - Series VB / VS | Parker NA

Direct Operated Pressure Relief Valve - Series VB / VS | #VS064A06VG

Click to View CAD Model
VS064A06VG

Direct Operated Pressure Relief Valve - Series VB / VS | #VS064A06VG

Direct operated pressure relief valves with manual adjustment series VS in size NG06 and VB in size NG06 respond very quickly and work extremely stable and precise. The perfect choice for use in machine tools as well as other applications.


Technical Specifications

  • Pressure Control Range: 64 bar
  • Gauge Port: G 1/4"
  • Pressure Range (bar): 64
  • Port Connection: NG06 / CETOP 03
  • Flow Direction: P-T (series VS)
  • Gauge Port Connection: G 1/4"
  • Locking Mechanism: Omit
  • Nominal Size: NG06 / CETOP 03
  • Seal Material: FPM
  • Adjustment Mechanism: Screw with hexagon socket
  • Mounting Type: Subplate mounting
  • Operation Type: Direct
  • Actuation Type: Manually
  • Weight: 1.3 kg
  • Product Series: Pressure valve
  • Maximum Flow Rate: N/A
  • Maximum Operating Pressure: 350 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Body Material: Steel
  • For Fluid Type: Water glycol
  • Pressure Control Range: 64 L/min
Safety Warning

Item Information

Parker's direct operated pressure relief valves with manual adjustment series VS in size NG06 and VB in size NG06 are spool type valves, therefore they work extremely stable and precise. Additionally they respond very quickly.

Series VB can also be used as a pressure sequence valve due to the high pressure capability in the outlet port and the external drain port.

Markets:
• Industrial
• Machine tools

Features/Benefits:
• Works stable and precise - for high process accuracy
• Quick response - prevents pressure peaks
• Various pressure stages - enables fine adjustment
• Short delivery time for most versions - no warehousing necessary
• Subplate mounting, VS according to ISO 6264, VB according to ISO 5781
• VS: 5 pressure stages, VB: 5 pressure stages
• 2 adjustment modes
• Gauge ports

Applications
• Suitable for general hydraulic applications
• Machine tools

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin Manufacturing GmbH & Co. KG

Industrial Systems Divsion Europe, Headquarters

Gutenbergstrasse 38

41564 Kaarst

Germany

Phone

+49 (0) 2131 513 0

Fax

+49 (0) 2131 513 230

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478