Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
VSO-EV is an electronic vacuum pressure control unit designed for laboratory instruments where precision vacuum control is required.
The VSO®-EV is a Miniature Electronic Vacuum Controller specifically configured and optimized for precise vacuum control. The VSO®-EV converts a variable electrical control signal into a closed-loop, tightly regulated pneumatic output. Often used for aspirating liquid samples for pipette dispensers, the VSO®-EV offers closed loop control around critical system parameters using an internal vacuum sensor. The VSO®-EV is well suited for high precision automated laboratory instruments, meeting the most stringent separation and detection requirements.
Markets:
• Analytical Chemistry
• Mass Spectrometry
• Gas Chromatography
• Flow Cytometry
Features/Benefits:
• Low power consumption reducing heat generation
• Ensures high accuracy and unparalleled resolution for improved results
• Tested for long life to improve system availability
• Offers an internal vacuum sensor for closed loop control capability to ease integration
• Analog control for added design flexibility
• RoHS compliant
Applications:
• Sample aspiration
• Liquid dispense meniscus pressure control
• Component pick and place
• Clinical Diagnostics
• Print Markets
| Literature and Reference Materials |
|---|
| Miniature Electronic Pressure Controllers<br>Catalog: PPF-EPC-002/US |
| VSO-EV - Miniature Vacuum Controller Datasheet |
| Products | Effective Orifice Sizes | Vacuum Range |
|---|---|---|
| 990-005201-002 | .003" | 0-150 mBar |
| 990-005203-005 | .01" | 0-345 mBar |