Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Low Flow, 2-way normally closed (NC) proportional valve with integrated thermal compensation to maintain accurate and repeatable flow over a wide range of media.
| Literature and Reference Materials |
|---|
| Tube Seal |
| Miniature Proportional Valves Catalog: PPF-MPV-002/US |
| VSO Low Flow - Miniature Proportional Valve Datasheet |
| Products | Maximum Operating Voltage |
|---|---|
| 910-000200-001 | 6.5 VDC |
| 910-000200-002 | 8 VDC |
| 910-000200-003 | 12 VDC |
| 910-000200-004 | 18 VDC |
| 910-000200-007 | 24 VDC |