Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.
Parker’s VSO-LP is designed for industrial and OEM instrument applications, the VSO®-LP Long Performance Pressure Controller delivers integral closed loop proportional control with the highest level of accuracy and stability. With an extra internal exhaust valve, the VSO®-LP provides rapid depressurization and response for precise pressure control. The VSO®-LP offers the flexibility to control pressure or flow, replacing manual regulators, flow controllers, and needle valves. This product uses Parker Hannifin’s patented VSO® proportional valve for precise and consistent performance.
Markets:
• Analytical Chemistry
• Mass Spectrometry
• Gas Chromatography
• Flow Cytometry
Features/Benefits:
• Integrated exhaust valve provides rapid depressurization and response
• Tested for long life to improve system availability
• Low power consumption reducing heat generation
• Customer configurable for pressure control or flow control
• Offers silent operation to reduce overall system noise
• Analog control for added design flexibility
• RoHS compliant
Applications:
• Pneumatic Motion Control
• Industrial Process Pressure Supply
• Pilot Pressure Generation
• Clinical Diagnostics
• Print Markets
| Literature and Reference Materials |
|---|
| VSO-LP - Miniature Pressure Controller Datasheet |
| Products | Pressure Range |
|---|---|
| 990-005403-015 | 0-15 psig |
| 990-005403-100 | 0-100 psig |