VSTI3/8EDCF - Plugs for Ermeto DIN high pressure hydraulic fittings | Parker NA

Plugs for Ermeto DIN high pressure hydraulic fittings | #VSTI3/8EDCF

VSTI3/8EDCF

Plugs for Ermeto DIN high pressure hydraulic fittings | #VSTI3/8EDCF

The main function of plugs for Ermeto DIN high pressure hydraulic fittings is the safe closure of ports in hydraulic systems. This broad range of fittings is available in steel and in stainless steel.


Technical Specifications

  • Seal Material: NBR
  • Product Style: Blanking Plug for Ports
  • Body Material: Steel
  • Connection Type: Male BSPP
  • Connection Size: G 3/8 A
  • Brand: Ermeto
  • Division: High Pressure Connectors Europe Division
  • Technology: Fluid & Gas Handling
  • Industry: Agriculture, Automotive, Construction, Industrial Manufacturing Equipment, Marine, Material Handling, Transportation
  • Application: Industrial, Hydraulics
  • Product Type: Hydraulic DIN Fittings
  • Product Style: Blanking Plug, For Ports
  • Product Series: n/a
  • Configuration: n/a
  • Maximum Operating Pressure: 400 bar
  • Shape: n/a
  • Connection Type: Male, BSPP
  • Connection Size: G 3/8 A inch Thread
  • Specifications Met: DIN, ISO 8434, ISO 1179
  • For Fluid Type: Hydraulic Fluids, Chemicals, Fuels, Gases, Steam
  • Accessories Included: n/a
  • Body Material: Steel
  • Seal Type: ED Seal
  • Seal Material: NBR
  • Maximum Ambient Temperature: 150 °C, 320 °F
  • Minimum Ambient Temperature: -50 °C, -58 °F
  • Maximum Fluid Temperature: 120 °C, 248 °F
  • Minimum Fluid Temperature: -50 °C, -58 °F
Safety Warning

Item Information

The function of plugs for Ermeto DIN high pressure hydraulic fittings is the safe closure of ports in hydraulic systems. This broad range of plugs, types ROV, VSTI M-OR up to BUZM is available in steel and in a stainless steel version.

Markets:
• Automotive
• Defense
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Materials Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water

Applications:
• Suitable for general hydraulic applications.

Features/ benefits:
• Steel and Stainless steel fittings have a high corrosion resistance to aggressive media and environmental influences. These features extend the range of applications.
• High pressure: The plugs have pressure ratings of up to 630 bar, so that the plugs can be used in a wide range of applications.

Read More Show Less

CAD Drawings + Files

Part Number
VSTI3/8EDCF DWF IGS IPT SAT STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614