VV6 Hydraulic shuttle valve | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
VV6 Hydraulic shuttle valve

VV6 Hydraulic shuttle valve

The VV6 valve consists of a housing, a poppet and two valve seats. It has two inlets and one outlet.

Technical Specifications

  • Connection Type: BSP, UNF
  • Maximum Operating Pressure: 250 bar, 3626 psi
  • For Fluid Type: Hydraulic fluids
  • Maximum Operating Temperature: +80 °C
  • Maximum Flow Rate: 20 L/min
  • Minimum Operating Temperature: +20 °C
  • Actuation Type: Oil Pilot
  • Function: 2-Way
  • Operation Type: Hydraulic Control
  • Seal Material: NBR
  • Product Type: Hydraulic shuttle valve
  • Valve Type: Poppet type, Shuttle valve
  • ATEX Specifications Met: Not available
  • Application: All mobile machine types
Safety Warning

Full Product Description

The VV6 The valve consists of a housing, a poppet and two valve seats. It has two inlets and one outlet.
The pressure differential that arises when oil flows through the valve pushes the poppet to the opposite inlet and blocks it, at the same time as the outlet is opened.
The valve can only be used with the direction of flow going from the inlets to the outlet.

Related Documents

Literature and Reference Materials
VV6 Auxiliary Valve, Catalog MSG17-8602/UK
×

687PDC
687478