Membrane filter integrity testing unit for beverages , BEVCHECK & BEVCHECK PLUS | #WBC300


LOADING IMAGES
WBC300

Membrane filter integrity testing unit for beverages , BEVCHECK & BEVCHECK PLUS | #WBC300

BEVCHECK and BEVCHECK PLUS instruments provide an easy and accurate way of monitoring the condition of critical membrane filter systems used in beverage processing.


Technical Specifications

  • Version: BEVCHECK
  • Brand: Parker
  • Industry: Food and Beverage
  • Power Supply Voltage: Battery operated (4x 1.2V NiMH accumulator block, 4.8V), Mains (220VAC/7.5V, > 200mA)
  • Size: 105 x 210 x 45 mm
  • Weight: 0.5 kg
Safety Warning

Item Information

BEVCHECK is an easy to use, portable unit that uses
compressed gas to accurately measure the pressure decay or diffusional flow of test filters, returning either a pass or fail result indicating if the filter system is fit for purpose.

Programming of the unit and management of the test data can be done using the unit interface or with a PC running the WinFilter 3.0 software. Bluetooth connectivity to an
enabled printer allows quick access to test result print-outs.

With IP53 splash proof protection, long-life battery and robust construction, the BEVCHECK is perfectly suited to demands of beverage production facilities.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945