WFB3180-304 - Hypercool BioEnergy Water Cooled Aftercoolers | Parker NA

Hypercool BioEnergy Water Cooled Aftercoolers | #WFB3180-304

WFB3180-304

Hypercool BioEnergy Water Cooled Aftercoolers | #WFB3180-304

Highly efficient water cooled aftercoolers for water vapour removal and cooling of raw saturated biogas


Technical Specifications

  • Product Type: Aftercooler
  • Flow Rate: 3180 m³/h @ 1 bara
  • Port Connection: Gas: DN450 - Water: 2½"
  • Materials of Construction: Stainless Steel AISI 304
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Product Style: Water Cooled
  • Product Series: Hypercool BioEnergy Water Cooled Aftercoolers
  • Application: Biogas Applications
  • Industry: Renewable Energy
  • Micron Rating: Not Applicable
  • Operating Pressure: 0.5 barg (max.)
  • Length: 1990 mm, 78.5 inch
  • Weight: 490 kg, 1078 lb
Safety Warning

Item Information

The performance of biogas as a fuel depends on effective dehumidification. Saturated raw biogas contains water and impurities that need to be removed to avoid damage to engine equipment and pipelines and to reduce contamination of engine oil, increasing the efficiency of the whole plant and significantly reducing maintenance costs and plant downtime.

For biogas as a fuel, most of the impurities have to be removed, as they may cause corrosion, deposits and damage to equipment. In particular biogas needs to be dried by cooling it to temperatures close to 5°C using water cooled heat exchangers working with water chillers. Hypercool Bioenergy aftercoolers are a key component of this biogas treatment process.

Hypercool Bioenergy aftercoolers provide safe and reliable operation in the harsh environments typically found in Anaerobic Digester and Landfill biogas production areas thanks to the use of stainless steel components specifically treated to maximize corrosion resistance.

Features:

• Shell and tube heat exchanger with smooth pipes

• Material: Parts in contact with biogas in AISI304 or AISI316L, parts not in contact with biogas in AISI304

• Pickling and passivation treatment maximize corrosion resistance production

• Flow rates and performances aligned with CHP power range

• Suitable for horizontal & vertical installations

• Max working pressure: 0.5 bar g

Benefits:

• Highly reliable and continuous operation even in the harshest conditions typically experienced in a biogas plant or a landfill site

• Significant cost savings in investment, management and operation of the system

• High efficiency heat exchange and separation whilst maintaining a very low pressure drop

• Performances and flow rates aligned with CHP and power generation market

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Manufacturing Ltd

Gas Separation & Filtration Division EMEA

Dukesway, Team Valley Trading Estate

Gateshead, Tyne & Wear, NE11 0PZ

United Kingdom

Phone

+44 (0)191 402 9000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066