Hypercool Water Cooled Aftercooler | #WFS001


LOADING IMAGES
WFS001

Hypercool Water Cooled Aftercooler | #WFS001 OBSOLETE

This part number is no, longer available.


Technical Specifications

  • Flow Rate: 60 m³/h @ 7 barg
  • Operating Pressure: Maximum: 16 barg (232 psig)
  • Port Connection: Air: ¾" - Water: ½"
  • Tube Bundle Type: Fixed
  • Materials of Construction: Steel Shell / Stainless Steel Tubes
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Product Type: Aftercooler
  • Product Style: Water Cooled
  • Product Series: Hypercool Water Cooled Aftercooler
  • Application: Compressed Air
  • Industry: Industrial Manufacturing Equipment, Food & Beverage, Automotive, Electronics, Pharmaceuticals
  • Micron Rating: Not Applicable
  • Operating Pressure: 10 to 16 barg (max.), 145 to 232 psig (max.)
  • Length: 622 mm, 24.4 inch
  • Weight: 7 kg, 15 lb
Safety Warning

Item Information

Compressed air and gases contain high levels of liquid water vapour. Effective water removal leads to reduced maintenance costs, enhanced system operation and improved product quality. Hypercool water cooled aftercoolers represent the vital first step in this process, installed immediately downstream of compressors or blowers they eliminate over 80% of the water present within compressed air and gas systems.

Controlled compressed air or gas temperature is essential for many industrial applications for efficient operation. The air or gas temperature can be very high at the compressor outlet. Hypercool water cooled aftercoolers can control this. They have been specifically designed to achieve maximum cooling at minimum cost, within a package designed to withstand the rigors of modern industry.

The ribbed tubing design offers high heat exchange efficiency with minimal pressure drops. Hypercool's extensive range of models includes those with fixed and removable aftercoolers, high pressure configurations and versions with special materials for any gas and water quality requirement.

A high quality aftercooler properly sized is an excellent investment that can help ensure that the compressed air or gas system works properly thereby guaranteeing the quality of the finished product.

Features:
• Fixed or removable tube bundles
• Carbon steel shell and copper tubes for standard applications
• Cupro-nickel shell and tubes for sea water use
• Stainless steel shell and tubes for aggressive gas and/or water
• Carbon steel shell and stainless steel tubes for aggressive air or gas
• High pressures up to 40 barg (up to 80 barg on request) and low pressures down to 1barg
• Stainless steel centrifugal water separators are available on request

Benefits:
• Provides significant energy and capital investment savings
• Optimises compressed air system or gas treatment station performance
• Reduces maintenance and improves product quality
• Ensures reliable and continuous operation
• Very low pressure drops with optimum cooling performances

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Manufacturing Ltd

Gas Separation & Filtration Division EMEA

Dukesway, Team Valley Trading Estate

Gateshead, Tyne & Wear, NE11 0PZ

United Kingdom

Phone

+44 (0)191 402 9000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066