WH10LRKD71 - Ermeto DIN banjo fittings | Parker NA

Ermeto DIN banjo fittings | #WH10LRKD71

WH10LRKD71

Ermeto DIN banjo fittings | #WH10LRKD71

The main function of Ermeto DIN banjo fittings is to connect different numbers of tubes or hoses. This broad range of DIN fittings is available in steel and in stainless steel.


Technical Specifications

  • Accessories Included: Pre-assembled with Nut and EO-DPR Cutting Ring
  • Seal Type: Soft Seal
  • Body Material: Stainless Steel
  • Connection 1 Size: 10 mm (O.D.)
  • Connection 2 Size: G 1/4 A
  • Product Series: EO Light
  • Shape: Elbow 90°
  • Connection 1 Type: Male 24° Cone
  • Connection 2 Type: Male BSPP
  • Brand: Ermeto
  • Division: High Pressure Connectors Europe Division
  • Technology: Fluid & Gas Handling
  • Industry: Agriculture, Automotive, Construction, Industrial Manufacturing Equipment, Marine, Material Handling, Transportation
  • Application: Chemical Transfer, Fuel Transfer, Hydraulics, Mobile Equipment, Oilfield, Packaging
  • Product Type: Hydraulic DIN Fittings
  • Product Style: Banjo
  • Product Series: EO Light
  • Configuration: Tube to Port
  • Maximum Operating Pressure: 315 bar
  • Shape: Elbow 90°
  • Connection 1 Type: Male, 24° Cone
  • Connection 1 Size: 10 mm Tube O.D.
  • Connection 2 Type: Male, BSPP
  • Connection 2 Size: G 1/4 A inch Thread
  • Specifications Met: DIN, ISO 8434
  • For Fluid Type: Hydraulic Fluids, Chemicals, Fuels, Gases, Steam
  • Accessories Included: Pre-assembled with Nut and EO-DPR Cutting Ring
  • Body Material: Stainless Steel
  • Seal Type: Soft Seal
  • Seal Material: FKM (Eolastic)
  • Maximum Ambient Temperature: 400 °C, 752 °F
  • Minimum Ambient Temperature: -60 °C, -76 °F
  • Maximum Fluid Temperature: 400 °C, 752 °F
  • Minimum Fluid Temperature: -60 °C, -76 °F
Safety Warning

Item Information

Banjo fittings are used in applications with limited space that involve high working pressure levels.
In the past, the Parker banjo fitting product range has included the W H(high-pressure resistant), SWVE (compact design) and DSVW (very good flow) properties series.
Now, we have combined these 3 series to create the new WHK series, uniting all of the advantages of our former banjo fitting designs.
Besides the product features also the product safety was improved. By the new design banjo bolts can not fall out during assembly thanks to the optimized design. Above that a mix-up between metric and inch dimensions is not possible anymore.

Markets:
• Automotive
• Defence
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Materials Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water

Applications:
Suitable for general hydraulic applications.

Features/ benefits:

• High-pressure resistant (up to 420 bar)

• Compact design

• Soft-sealing system with outstanding sealing properties

• Low pressure loss thanks to optimized banjo bolt design with angled drilling 

• 2-in-1: Metal sealing version available - no additional metal sealing ring required 

• Improved security 

• Improved warehouse management 

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614