WHK25SRCF - Ermeto DIN banjo fittings | Parker NA

Ermeto DIN banjo fittings | #WHK25SRCF

Ermeto DIN banjo fittings | #WHK25SRCF

EO-PSR fittings produce high pressure, leak free connection of tubes and components in hydraulic systems. The basic function of EO-PSR is the controlled progressive bite of the EO-PSR into the tube due to a unique intenal geometry.


Technical Specifications

  • Seal Type: Sealing Ring
  • Body Material: Steel
  • Connection 1 Size: 25 mm (O.D.)
  • Connection 2 Size: G 1 A
  • Accessories Included: Pre-assembled with Nut and EO-PSR Cutting Ring
  • Product Series: EO Heavy
  • Shape: Elbow 90°
  • Connection 1 Type: Male 24° Cone
  • Connection 2 Type: Male BSPP
  • Brand: Ermeto
  • Division: High Pressure Connectors Europe Division
  • Technology: Fluid & Gas Handling
  • Industry: Agriculture, Automotive, Construction, Industrial Manufacturing Equipment, Marine, Material Handling, Transportation
  • Application: Chemical Transfer, Fuel Transfer, Hydraulics, Mobile Equipment, Oilfield, Packaging
  • Product Type: Hydraulic DIN Fittings
  • Product Style: Banjo
  • Product Series: EO Heavy
  • Configuration: Tube to Port
  • Maximum Operating Pressure: 160 bar
  • Shape: Elbow 90°
  • Connection 1 Type: Male, 24° Cone
  • Connection 1 Size: 25 mm Tube O.D.
  • Connection 2 Type: Male, BSPP
  • Connection 2 Size: G 1 A inch Thread
  • Specifications Met: DIN, ISO 8434
  • For Fluid Type: Hydraulic Fluids, Chemicals, Fuels, Gases, Steam
  • Accessories Included: Pre-assembled with Nut and EO-PSR Cutting Ring
  • Body Material: Steel
  • Seal Type: Sealing Ring
  • Seal Material: Metal
  • Maximum Ambient Temperature: 300 °C, 572 °F
  • Minimum Ambient Temperature: -40 °C, -40 °F
  • Maximum Fluid Temperature: 300 °C, 572 °F
  • Minimum Fluid Temperature: -40 °C, -40 °F
Safety Warning

Item Information

EO-PSR fittings produce high pressure, leak free connection of tubes and components in hydraulic systems. The basic function of EO-PSR is the controlled progressive bite of the EO-PSR into the tube due to a unique internal geometry.
Assembly process is according to the EO-Progressive ring instruction. The design allows a 100 %-preassembly for an easier final assembly.
Features, advantages, benefits of the EO-PSR fitting range:
High pressure: EO-PSR can be used in applications of up to 800 bar (S series) and 500 bar (L series).
EO-LUB: Due to the special treatment of larger sized nuts (25S/28L and larger), the tightening torques of EO-PSR fittings have been reduced by 25%. This makes assembly easier and prevents underassembly.
Safe assembly: Two distinctive cutting edges provide a progressive increase of the tightening torque of the EO-PSR. The noticeable end point of assembly contributes to maximum safety of assembly. Multifunctional ring geometry prevents over-tightening.
EO-PSR is available worldwide and meets the requirements of the applicable standards for 24° cutting ring fittings.
Applications: Machine tools, mobile hydraulics, shipbuilding/offshore, transportation

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614