Wiper seal Prädifa series AG, Ultrathan® | Product Series

Filter by

    No filters selected

Inside Diameter (mm)

Outside Diameter (mm)

Element Height (mm)

Groove Width

Minimum Working Temperature (C)

Maximum Working Temperature (C)

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Wiper seal Prädifa series AG, Ultrathan® Wiper seal Prädifa series AG, Ultrathan®

Wiper seal Prädifa series AG, Ultrathan®

Wiper seal, single-acting, with metal case. Grease retainer functionality.

Technical Specifications

  • Media: Hydraulic
  • Polymer Material Options: Thermoplastic Polyurethane (TPU, Resilon®, Ultrathan®)
  • Maximum Operating Pressure: 0 bar
  • Minimum Operating Temperature: -35 °C
  • Maximum Operating Temperature: 100 to 105 °C
  • Maximum Surface Speed: 2 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Standard Moderate Temperature (-35 to 100°C)
Safety Warning

Full Product Description

The wear-resistant Ultrathan® AG wiper seal / ring serves to prevent ingress of dust, dirt, sand and swarf at the rod eyes of a hydraulic cylinder. This reduces the risk of “seizure” on the swivel bolt due to external contamination.The good wiping effect is achieved by the special design of the wiper lip.

In addition, the wiper lip opens up during lubrication and allows excess grease to escape. The proven P5008 polyurethane compound stands for abrasion resistance, minor permanent deformation and robustness against external mechanical impact. The wiper is securely held in place in the axially open groove via press-fit of the metal jacket vis-à-vis the inner groove diameter. As the wiper lip is flush with the rod eye it is largely protected against external mechanical damage.

• Robust seal profile for harshest operating conditions.

• Extreme wear resistance.

• Suitable for fully automatic installation.

• Simple fabrication of the housing.

Range of application:

Hydraulic cylinders and valve tappets

Related Documents

×
Products Inside Diameter (mm) Outside Diameter (mm) Element Height (mm) Groove Width Minimum Working Temperature (C) Maximum Working Temperature (C) Seal Material
AGB023Z5071 110 125 6.5 6.5 -35 100 P5008
AGC006Z5071 120 135 6.5 6.5 -35 100 P5008
AG050AZ5071 50 60 4.2 4.2 -35 100 P5008
AG060GZ5074 60 70 5 5 -35 100 P5008
AG2242Z5071 22 42 5 5 -35 100 P5008
AG3040Z5071 30 40 4 4 -35 100 P5008
AG3545Z5071 35 45 4 4 -35 100 P5008
AG4555Z5071 45 55 4 4 -35 100 P5008
AG5060Z5071 50 60 5 5 -35 100 P5008
AG8091Z5071 80 90 4.5 4.5 -35 100 P5008
AG4050Z5071 40 50 4 4 -35 100 Z5071
AG6028Z5071 60 75 5 5 -35 100 Z5071
AG7005Z5071 70 85 5 5 -35 100 Z5071
AG7590Z5071 75 90 5 5 -35 100 Z5071
AG7004Z5071 70 85 4 4 -35 100 P5008

687PDC
687424