Wiper seal Prädifa series AW, Polon® | Parker NA

Wiper seal Prädifa series AW, Polon® | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Wiper seal Prädifa series AW, Polon®

Wiper seal for aviation applications, two-piece design, for grooves according to AS4716 (MIL-G-5514).

Technical Specifications

  • Media: Hydraulic
  • Polymer Material Options: Polytetrafluoroethylene (PTFE, mPTFE, TFM, Polon®)
  • Minimum Operating Temperature: -55 °C
  • Maximum Operating Temperature: 100 °C
  • Maximum Surface Speed: 4 m/sec
  • Cushioning Mechanism: No
  • Specifications Met: AS4716 (MIL-G-5514)
Safety Warning

Full Product Description

The AW double wiper seal serves the purpose of preventing the intrusion of foreign particles (dust, dirt, de-icer, solvents, and other) into axially moved actuation systems. Consequently, it protects the system’s interior and thus extends the service life of the sealing system. As a special characteristic, it also reduces the residual oil film. The wiper seal is recommended for use with aggressive aviation media and with high as well as with low temperature requirements that are typical in aviation.

The AW wiper seal featuring a Slipper Seal® design consists of a PTFE slide ring for the wiping function and an elastomer O-ring as a preloading element. It is designed for installation in industry-specific grooves according to AS4716 (MIL-G-5514) and used in hydraulic and electromechanical actuators in aviation applications.

Due to the material combination of the slide ring (PTFE) and the O-ring (elastomer), this product is suitable for a wide range of applications, especially for aggressive media and/or high and low temperatures.

Benefits:

• Good energy efficiency due to low friction.

• High temperature resistance assured by suitable O-ring compound selection.

• Minimal break-away and dynamic friction and no stick-slip tendency ensures uniform motion even at low speeds.

• Excellent wear resistance.

• Dimensions according to AS4716 (MIL-G-5514).

• Installation in closed and undercut housings.

Range of Application:

Hydraulic or electromechanical actuators in aviation applications.

Operating temperature: -55 / 200 °C

Surface Speed: ≤ 4 m/s

Media:

• Synthetic based lubricants, e.g. MIL-PRF-23699, MIL-PRF-7808

• Ester-based lubricants, e.g. Skydrol® LD4, Skydrol® 500B

• Synthetic hydrocarbon-based hydraulic fluids, e.g. MIL-PRF-83282, MIL-PRF-87257

• Mineral oil-based hydraulic fluids, e.g. MIL-H-5606

• Kerosenes, e.g. Jet A1, JP-4 / JP-5

Related Documents

Communities, Blogs & Industry Links
Industry Aerospace
×
Products

687PDC
687424