Wireless SensoNODE™ Gold Sensors with Voice of the Machine™ Cloud Software - Continuous Condition Monitoring | Product Series

Filter by

    No filters selected

Application

Port Connection

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Wireless SensoNODE™ Gold Sensors with Voice of the Machine™ Cloud Software - Continuous Condition Monitoring

Wireless SensoNODE™ Gold Sensors with Voice of the Machine™ Cloud Software - Continuous Condition Monitoring OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Application: Vacuum, Pressure, Temperature, Humidity, Current, Flexible Displacement Kit, Flexible Displacement Transmitter, Flexible Displacement Sensor Strip, 4-20mA Transmitter, Wired Power Supply
  • Pressure Measurement Range: -14.5 to 14.5, 0-150, 0-1500, 0-3625, 0-5800, 0-8700 psi, -1 to1, 0-10, 0-100, 0-250, 0-400, 0-600 bar
  • Temperature Measurement Range: -40 to 230, -40 to 257 °F, -40° to 110°, -40° to 125° °C
  • Humidity Measurement Range: 0-100% %
  • Current Measurement Range: 0-50 , 0-100, 0-200, 0-300, 0-400, 0-600 A
  • Length: 50, 100 mm
  • Maximum Length: Extended: 100, 200 mm
  • Port Connection: 1/4” male NPTF, -4 male SAE, EMA quick connect, PD quick connect, -4 male SAE, 3.35" probe, 1/4” male NPTF, 3.35" probe, Mounting foot, 1/2-14 NPSM male, Magnetic base with 1/4 - 28 UNF, Industrial M12 Connection, Flying lead 24 AWG Wires
  • Housing Material: Polycarbonate, Polycarbonate with aluminum base
  • Wetted Material: 17-4 stainless, Nitrile. 17-4 stainless, Stainless, Brass, Nitrile, Urethane, GORE-TEX
  • Ingress Protection Rating: IP65, IP67
  • Power Supply Voltage: CR123A, CR2450
  • Specifications Met: FCC, IC, CE, FCC, IC when used with SensoNODE
  • Wireless Signal Frequency: 900 MHz

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

SensoNODE Gold is Parker’s series of networked, wireless sensors that were developed for continuous condition monitoring via the cloud or local enterprise applications. SensoNODE GOLD sensors monitor assets for changes in pressure, temperature, humidity, current, and strain or displacement. Wherever you have an internet connection, you can get up-to-date measurements. Whether you’re at your desk or out visiting a customer, you can monitor and collect data from multiple assets and get alerts of deviations. This is ideal for large-scale operations with production and assembly lines.



Together, SensoNODE GOLD sensors and network-based Voice of the Machine (VoM) Cloud/Edge software delivers a complete, standalone solution that isn’t dependent on a facility network or IT department. All you need is an internet connection and browser to monitor your asset measurements from anywhere.



• Long-term and immediate health of machines and processes are viewable around the globe

• Ideal for environments where assets are mission critical, and shutdowns are costly

• User selectable measurement data storage

• Remote solution accessible anywhere, anytime

• Get notified automatically of discrepancies



Markets:

• Industrial

• Maintenence and repair - MRO

• Industrial Internet of Things -  IIoT

• Automation and robotics



SensoNODE GOLD Features/Benefits:

• Wireless sensors that are small in size

• Simple sensor installation

• Provides accurate measurements

• Place sensors at point of need

• Longer battery life

• Longer range radio

• Durable construction for harsh environments (– IP65 rated)



Voice of the Machine Cloud is Parker’s cloud-based continuous condition monitoring interface that provides alerts, status, and analytics for increased awareness of your processes and assets.



Voice of the Machine Cloud Features/Benefits:

• Access to data anytime, anywhere

• Easy to use web-based interface

• No software download – no updates

• Receive alert notifications - email, text message, or in-system

• Visualize data in a way that makes most sense

• Customize alerts, trend charts, and dashboards

• View measurement anomalies easily

• Support continuous improvement efforts with trend data

• Multiple user access levels

• Remotely monitor multiple sites and sensors

• Export data



Voice of the Machine Edge is Parker’s gateway software which enables sensor network connectivity to local enterprise application.



Voice of the Machine Edge Features/Benefits:

• User defined and determined

• Presents measurements to customer-managed network system

• Control collection of sensor data

• Easy to use web-based interface for configuration and management

• Data security

• Native support for numerous industrial data standards

• Integration of customer sensors

• Export and share data

• Visual programming for integration



Applications:

• Industrial in-plant equipment

• Injection molding equipment

• Solar panel maintenance

• Metal fabrication equipment

• Power generation plants

• Rotary machine maintenance

Products Application Port Connection
SNPT2-1-2-4MP Vacuum 1/4” Male NPTF
SNPT2-10-2-4MP Pressure 1/4” Male NPTF
SNPT2-100-2-4MO Pressure -4 male SAE
SNPT2-250-2-4MO Pressure -4 male SAE
SNPT2-400-2-4MO Pressure -4 male SAE
SNPT2-600-2-4MO Pressure -4 male SAE
SNPT2-100-2-4MO-EMA Pressure EMA quick connect
SNPT2-250-2-4MO-EMA Pressure EMA quick connect
SNPT2-400-2-4MO-EMA Pressure EMA quick connect
SNPT2-600-2-4MO-EMA Pressure EMA quick connect
SNPT2-100-2-4MO-PD Pressure PD quick connect
SNPT2-250-2-4MO-PD Pressure PD quick connect
SNT2-700-2-4MO Temperature -4 SAE
SNT2-700-2-4MP Temperature 1/4” Male NPTF
SNT2-100-2-4MO-0335 Temperature -4 SAE/Probe
SNT2-100-2-4MP-0335 Temperature 1/4” Male NPTF/Probe
SNT2-0-2-FT Temperature Mounting foot
SNHT2-10-2-4MP Humidity 1/4” Male NPTF
SNC2-050-2 Current 1/2-14 NPSM male
SNC2-100-2 Current 1/2-14 NPSM male
SNC2-200-2 Current 1/2-14 NPSM male
SNC2-300-2 Current 1/2-14 NPSM male
SNC2-400-2 Current 1/2-14 NPSM male
SNC2-600-2 Current 1/2-14 NPSM male
SNWP2-2 Wired Power Supply Flying lead 24 AWG Wires

687PDC
687539