WJL-10-2500 - In-Line Mounted Differential Poppet Relief Valve – WJL Series | Parker NA

In-Line Mounted Differential Poppet Relief Valve – WJL Series | #WJL-10-2500

WJL-10-2500

In-Line Mounted Differential Poppet Relief Valve – WJL Series | #WJL-10-2500

Parker’s WJL In-line Relief Valve rated at 25 GPM is designed for limiting the maximum pressure which can be applied to the portion of the hydraulic circuit where it is installed.


Technical Specifications

  • Pressure Relief Setting (psi): 2000-2500
  • Adjustment Type: Shim Adjustable
  • Port Size: SAE-10
  • For Fluid Type: Hydraulic Oil
  • Connection Size: #10
  • Maximum Operating Temperature: +200 °F
  • Maximum Flow Rate: 25 gal/min
  • Minimum Operating Temperature: -40 °F
  • Actuation Type: Hydraulic Pressure
  • Connection Type: SAE
  • Seal Material: Nitrile
  • Pressure Control Range: 2000-2500 psi
  • Product Style: In-Line Mounted Differential
  • Maximum Operating Pressure: 3000 psi, 210 bar
  • Body Material: High Strength Cast Iron
  • Mounting Type: In-Line
  • Weight: 3 lb, 1.4 kg
Safety Warning

Item Information

Parker’s WJL is a compact, low profile relief design that is either shim or screw adjustable from 500 to 2000 PSI. Typical applications include main system pressure limiting as well as actuator protection.

Markets:
• Aerial
• Agricultural Machinery
• Construction Equipment
• Defense
• Forestry Equipment
• Marine
• Material Handling Equipment
• Mining
• Misc Transportation
• Oil & Gas
• Other Mobile
• Other Natural Resources
• Rail
• Refuse
• Turf Equipment
• Vocational and Municipal Equipment

Features/Benefits:
• High-tensile cast iron body
• Compact, low profile design
• Hardened and ground poppet
• Standard porting options are 1/2” NPT and 3/4” NPT as well as SAE-10 and SAE-12
• The WJL is rated at 3000 PSI with SAE ports with a maximum recommend pump or actuator flow of 25 GPM

Applications:
• Suitable for various mobile applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Hydraulic Valve Systems Division

520 Ternes Avenue

Elyria

Ohio

44036-4026

Phone

(440) 366 5100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505