Pressure Gauge Selector Valve - Series WM | #WM10A


LOADING IMAGES
WM10A WM10A WM10A WM10A
Click to View CAD Model

Pressure Gauge Selector Valve - Series WM | #WM10A

Pressure gauge selector valves series WM allow to connect up to 5 or 10 measuring points to one pressure gauge. When measuring is completed, the gauge is pressure-relieved to prevent it from being damaged by pressure surges.


Technical Specifications

  • Number of Measuring Point Connections: 10
  • Maximum Operating Pressure: 315 bar
  • Mounting Type: Panel mounting
  • Actuation Type: Manually
  • Connection Size: G 1/8
  • Seal Material: FPM
  • Weight: 1.8 kg
  • Product Series: Pressure gauge
  • Maximum Flow Rate: N/A
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Body Material: Steel
Safety Warning

Item Information

Parker's pressure gauge selector valves series WM are designed to connect up to 5 or 10 measuring points to one pressure gauge and thus to significantly safe costs and installation space. When measuring is completed, the gauge is pressure-relieved to prevent it from being damaged by pressure surges. The accuracy and life time of the pressure gauge are thereby increased considerably.

Markets:
• Industrial

Features/Benefits:
• Pressure gauge selector valve with locking, pressure-relieving piston - extends the service life of the manometer by unloading the pressure
• 5 or 10 measuring positions optional - saves investments in manometers and requires less installation space
• Measuring point selection by marked rotary handle and graduated dial - simple and safe operation
• Short delivery time - no warehousing necessary

Applications:
• Suitable for general hydraulic applications

Function:
To select one of the measuring points from 1 to 5 or 1 to 10, the rotary handle is pulled out fully, and turned to the left or right. When the measuring point is selected by means of the handle marking and the dial, the handle is pushed in and the pressure gauge loaded with the pressure present. The piston is locked in the measuring position by a catch. When measuring is completed, the handle is pulled out, to relieve the pressure gauge via the drain line.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin Manufacturing GmbH & Co. KG

Industrial Systems Divsion Europe, Headquarters

Gutenbergstrasse 38

41564 Kaarst

Germany

Phone

+49 (0) 2131 513 0

Fax

+49 (0) 2131 513 230

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478