WT5170Z5413 - Composite sealing washer Prädifa series WT | Parker NA

Composite sealing washer Prädifa series WT | #WT5170Z5413

Composite sealing washer Prädifa series WT | #WT5170Z5413

Composite sealing washer for thread sealing with self-centering function.


Technical Specifications

  • Minimum Working Temperature (C): -30
  • Outside Diameter (mm): 30.18
  • Maximum Working Temperature (C): 100
  • Element Height (mm): 1.78
  • Groove Width: 1.78
  • Seal Material: Z5413
  • Inside Diameter (mm): 15.55
  • Media: Hydraulic
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR)
  • Maximum Operating Pressure: 1500 bar
  • Minimum Operating Temperature: -30 to -20 °C
  • Maximum Operating Temperature: 80 to 200 °C
  • Maximum Surface Speed: 0 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Standard Moderate Temperature (-35 to 100°C)
  • Pressure Rating: Extremely High Pressure (> 500 bar)
Safety Warning

Item Information

The WT composite sealing washer is designed for direct sealing on the thread. The lips seal the leakage path of the threads. The composite sealing washer consists of a metal washer and an elastomer sealing lip with a rectangular cross section and an additional mechanical connection to the inside edge of the supporting washer. The serrations achieve a positive connection of the elastomer with the supporting washer and prevent the phenomenon of sheared sealing lips which is frequently encountered with composite sealing washers.
WT composite sealing washers ensure reliable sealing of screws in the threaded area (only static, no dynamic threads). Assembly is self-centering and directionally independent.

Range of application:
Static sealing of flanges or screw heads.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

Packing Division Europe

Arnold-Jäger-Str. 1

74321 Bietigheim-Bissingen

Germany

Phone

+49 (0) 7142 351-0

Fax

+49 (0) 7142 351-293

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424