WZ0610Z5170 - Composite sealing washer Prädifa series WZ | Parker NA

Composite sealing washer Prädifa series WZ | #WZ0610Z5170

Composite sealing washer Prädifa series WZ | #WZ0610Z5170 OBSOLETE

Note: This product is no longer available - please contact us for further assistance


Technical Specifications

  • Minimum Working Temperature (C): -30
  • Maximum Working Temperature (C): 100
  • Outside Diameter (mm): 10
  • Element Height (mm): 1
  • Inside Diameter (mm): 6.7
  • Seal Material: Z5170
  • Media: Hydraulic
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR)
  • Maximum Operating Pressure: 1130 bar
  • Minimum Operating Temperature: -50 to -20 °C
  • Maximum Operating Temperature: 100 to 200 °C
  • Maximum Surface Speed: 0 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Standard Moderate Temperature (-35 to 100°C)
  • Pressure Rating: Extremely High Pressure (> 500 bar)
Safety Warning

Item Information

The WZ composite sealing washer consists of a metal washer with a rectangular cross section and an elastomer sealing lip with a trapezoidal cross section that is vulcanized to the inside. It is a further development of the WX series and has an additional self-centering function. The WZ composite sealing washer has been designed to replace copper washers in high-pressure systems and is a time-tested and low-cost solution for screw head and flange sealing areas. The elastomer sealing lip is chemically bonded to the metal carrier.
The seal has been designed for use in high-pressure applications and can far exceed the sealing effect of copper washers or similar metal seals. Assembly is self-centering and directionally independent.

Range of application
Static sealing of flanges or screw heads.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

Packing Division Europe

Arnold-Jäger-Str. 1

74321 Bietigheim-Bissingen

Germany

Phone

+49 (0) 7142 351-0

Fax

+49 (0) 7142 351-293

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424