XPC2 PowerStation - Industrial Panel PC | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
XPC2 PowerStation - Industrial Panel PC

XPC2 PowerStation - Industrial Panel PC OBSOLETE

Note: This product is no longer available - please refer to the “Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance.

Technical Specifications

  • Product Type: Industrial Panel PC
  • Display Size: 6 inch, 8 inch, 10 inch, 15 inch, No Display
  • Display Type: Color TFT
  • Interface Type: Analog Resistive Touchscreen
  • Resolution: 640x480 pixels (max) (6" - 10"), 1024x768 pixels (max) (15")
  • Backlight Life: 75000 Hours (6"), 50000 Hours (8 to 10"), 40000 Hours (15")
  • Operating System: Windows CE 5, Windows XP Pro
  • Software: None Supplied
  • Inputs/Outputs: 2x USB, 1x RS-232, 1x RS-232/422/485, 1x 100 BaseT Ethernet
  • CPU: AMD LX800 (500 MHz)
  • System Memory: 256MB DRAM, 512MB DRAM, 1GB DRAM
  • Client Data Storage: 512 MB (Compact Flash, type 1&2), 1 GB (Compact Flash, type 1&2), 8 GB (Compact Flash, type 1&2)
  • Input Voltage: 12 to 24 VDC (6"/No Display), 24 VDC (8" to 15")
  • Operating Temperature: 0 to 50 °C, 32 to 122 °F
  • Operating Humidity: 0 to 95 % (non-condensing)
  • Ingress Protection Rating: UL NEMA Type 4X (indoor only) or NEMA Type 12 Environment, Stainless Steel Bezel optional on 15"
  • Specifications Met: CE, UL/cUL, Class 1 Division 2 (optional)
Safety Warning

Full Product Description

This Parker-designed and manufactured XPC2 PowerStation is a compact Industrial PC with a 6", 8", 10" or 15" TFT panel mount touchscreen and a non-display option. The XPC2 family of robust, embedded PC's have been designed to be used as a dedicated industrial operator interface. The XPC2 is available with Windows CE 5 or XP Pro operating systems and without the Interact Xpress HMI software. Mechanically, the XPC2 PowerStation is designed to fit previous model XPC PowerStation mounting cutouts and can be used as a direct, drop-in replacement while maintaining the same touchscreen functionality and NEMA Type 4X or Type 12 sealing.

XPC2 PowerStation Industrial Panel PC - Features:
• No display, 6", 8", 10” and 15" touchscreen display options
  - 6" TFT: 320x240 (QVGA) or 640x480 (VGA)  /  - 8" & 10" TFT: 640x480 (VGA)
  - 12" TFT: 1024x768 (XGA)  /  - No Display: 1024x768 (XGA) analog output
• AMD LX800 CPU, 500MHz
• Windows® CE Version 5 (Standard) / Windows® XP Pro Available
• Preconfigured Xpress Web Client
• 256KB to 1GB memory
• 256MB to 8G CompactFlash (Type 1&2) user storage
• 2x USB 2.0 ports
• 2x Serial ports (1x RS-232 + 1x configurable RS-232/RS-422/RS-485)
• 1x 100BaseT Ethernet port
• Tested for UL NEMA Type 4X (Indoor Use Only) or NEMA Type 12 Environment

Related Documents

×

687PDC
936514