Cartesian Robot Module - XRS Series / Large | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Cartesian Robot Module - XRS Series / Large

Cartesian Robot Module - XRS Series / Large

The high precision XRS Cartesian Robot Systems are pre-engineered to optimize workspace, simplify selection, shorten delivery and lower costs. The Large class systems offer greater load capacities of up to 25kg and longer travels up to 1000mm

Technical Specifications

  • Product Type: Cartesian Robot
  • Configuration: X-Y, X-Y-Z
  • Drive Axis Type: Linear Motor, Ballscrew
  • Maximum Stroke Length: 1000 (X) * 1000 (Y) * 150 (Z) mm
  • Maximum Operating Speed: 2.0 (X) * 2.0 (Y) * 0.6 (Z) m/sec
  • Load Capacity: 25 kg
  • Repeatability: 6 to 50 micron
  • Additional Protection Included: Steel Strip Cover
Safety Warning

Full Product Description

Standard XRS Cartesian Robot Systems are pre-engineered to optimize workspace, simplify selection, shorten delivery and lower costs. A unique mix of linear servo motor and ballscrew drive technology provides optimized dynamic performance for today's demanding automation applications. These systems are offered in three size platforms (Small; Medium; Large) and 124 standard variations. The “Large” class systems offer greater load capacity and longer travels. As a result, the XRS has been applied in a number of high tech applications ranging from the life sciences, electronics manufacturing, and optics. Given the 400XR's robust construction and sealed design it has also been applied to industrial automation applications in packaging, machine tool, and automotive.

Markets:
• Life Science
• Packaging
• Electronics manufacturing
• Machine Tool
• Automotive

Features/Benefits:
• Configuration: X-Y / X-Y-Z
• Maximum Work Area: 1000mm (X) * 1000mm (Y) * 150mm (Z)
• Maximum Load: 25 kg
• Drive Mechanism: Linear Motor / Ballscrew
• Innovative strip seal design provides IP30 protection
• Pre-installed air, power and signal lines routed to moving payload for convenient hook-up and long life operation.
• System cable management features “high-flex” shielded cables with quick disconnect convenience.
• Precision dowel holes allows repeatable mounting of tooling to robot and robot module into machine.
• All axes are aligned and pinned orthogonal so that axes may be removed and re-attached with factory precision

Applications:
• Cleanroom
• Move/Transport
• Metrology

Related Documents

×
Products

687PDC
936514