Xtreme+Plus® - Standard Size Pleated Filters | Product Series

Filter by

    No filters selected

Nominal Filter Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Xtreme+Plus® - Standard Size Pleated Filters

Xtreme+Plus® - Standard Size Pleated Filters

XTREME+Plus® (MERV 8) self-supported, pleated filters offer extreme durability and extended service life in applications with low and medium dust-loading conditions. Available in two thicknesses (1 or 2-in).

Full Product Description

The XTREME+Plus® standard-capacity, self-supported pleated (SSP) air filter with Airguard® technology achieves MERV 8 mechanical efficiency and provides low pressure drop and industry-leading dust-holding capacity.


The filter has over 140 adhesion points between the media and the die cut frame. The inside of the frame is completely coated with water-repellent adhesive to ensure a solid bond at all points of contact with the media pack. The pack is sealed inside the frame and pleat tips are bonded to the stabilizers and diagonal support members. This prevents movement, bunching, and collapsing during operation, which can often cause alternative filter products to fail prematurely. With no metal wire backing to warp or deform, along with a single-piece, heavy-duty beverage board frame and rugged self-supported pleat technology, the XTREME+Plus® filter is capable of maintaining its performance and structural integrity in wet or humid conditions. This saves users time and money that is often wasted on replacing damaged wire-backed filters.


XTREME+Plus® pleated air filters are designed for use in commercial HVAC applications with normal operating environments and low to medium dust loading conditions. They are not recommended for use in high-temperature or turbulent-airflow environments.

For XTREME+Plus® air filters with a lower initial resistance (in. w.g.), see the XTREME+Plus® HC (high-capacity).


Markets:

Commercial and Industrial HVAC

Process Air Filtration


Applications:

Air handling systems

Rooftop units

Side access housings

Built-up filter banks

Pre-filters in multi-stage systems

Not for use in high temperature environments or applications with very high or turbulent airflow


Benefits:

Self-supported media — no metal wire backing means no corrosion or deformation of metal

Consistent pleat shape and spacing allow particulates to collect evenly over the entire surface of the media. Pleat stabilizer straps add rigidity and maintain proper pleat spacing.

Over 140 adhesion points between the media and the frame

Achieves MERV 8 mechanical efficiency

Synthetic media is resistant to moisture, mold, and mechanical damage

Fully incinerable, environmentally friendly disposal


Features:

Filtration efficiency: MERV 8, MERV-A 8-A

Nominal thickness (in.): 1, 2

Rated air velocities (fpm): 300–500

Initial resistance (in.w.g.): 0.15–0.22

Final resistance (in.w.g.): 1.0

Maximum operating temperature: 150 °F (65 °C)

Material of construction: single-piece, moisture-resistant, beverage board frame

Classified per UL Standard 900 for flammability

Related Documents

×
Products Nominal Filter Size
0474701 16x20x1
0474702 16x25x1
0474703 20x20x1
0474704 20x25x1
0474705 24x24x1
0474710 12x24x1
0474711 20x24x1
0474712 18x24x1
0474716 16x24x1
0474717 10x20x1
0474720 12x20x1
0474722 12x12x1
0474724 10x24x1
0474725 25x25x1
0474732 20x30x1
0474733 14x14x1
0474737 14x30x1
0474739 14x20x1
0474741 14x25x1
0474743 16x16x1
0474745 15x20x1
0474746 16x30x1
0474753 24x30x1
0474759 14x24x1
0474763 18x18x1
0474766 20x22x1
0474780 18x20x1
0474785 18x25x1
0474801 16x20x2
0474802 16x25x2
0474803 20x20x2
0474804 20x25x2
0474805 24x24x2
0474810 12x24x2
0474811 20x24x2
0474812 18x24x2
0474816 16x24x2
0474817 10x20x2
0474820 12x20x2
0474825 25x25x2
0474832 20x30x2
0474839 14x20x2
0474841 14x25x2
0474843 16x16x2
0474845 15x20x2
0474863 18x18x2
0474880 18x20x2
0474885 18x25x2

687PDC
682632