Y-34737 - Thread Tapping and Port Counterboring Tools | Parker NA

Thread Tapping and Port Counterboring Tools | #Y-34737

Y-34737

Thread Tapping and Port Counterboring Tools | #Y-34737

Parker has a wide selection of tapping and counterboring tools for the most common industrial fitting port styles.


Technical Specifications

  • Port Type: SAE Straight Thread
  • Operation Type: Counterboring
  • Dash Number: 12
  • Port Thread Size: na
  • Product Type: na
  • Shank Length: 2 inch
  • Shank Diameter: 1 inch
  • Length: 3 19/32 inch
  • Pilot Drill Diameter: 0.969 inch
  • Wrench Size: na
  • Specifications Met: SAE J1926-1
Safety Warning

Item Information

Parker's high quality Thread Tapping and Port Counterboring Tools machine precision ports and threads in the most common industrial fitting port styles.  

Markets:
• Construction
• Military Ground Systems
• Aerial Lift
• Agriculture
• Material Handling
• Military Marine
• Machine Tool
• Transportation
• Alternative Energy
• Off-Shore/Oil & Gas

Features/Benefits:  
•   Port thread tapping tools are bottoming type and made from high speed tool steel.
•   BSPP and ISO 6149 counterboring tools are carbide tipped, and the SAE counterboring tool made from high speed steel.
•   Available port tool styles and sizes:
-  SAE straight thread J1926-1 in SAE dash sizes 2 through 32
-  NPTF in sizes 1/8” through 1 ½”
- BSPP Straight Thread DIN 3852-2 and ISO 228-1 in sizes 1/8 through 1 1/2
-  BSPT ISO 7-1 in sizes 1/8 through 1 1/2
- ISO 6149-1 in sizes M8 through M48 for the tapping and small spotface counterboring tool, and in sizes M10 through M33 for the counterboring tool with ID groove

Applications
•  Creating ports and threads in industrial and mobile applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Tube Fittings Division

3885 Gateway Boulevard

Columbus, OH 43228 USA

Phone

+1 (614) 279-7070

Fax

+1 (614) 279-7685

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687620