Type "M" Fitting Adapters | #YAY5-8-6C


LOADING IMAGES
YAY5-8-6C

Type "M" Fitting Adapters | #YAY5-8-6C

These fitting adapters connect to Type "M" Swivel end fittings and seal with a 58° cone.


Technical Specifications

  • Connection 2 Type: Male Medium Pressure
  • Connection 1 Thread Size: 3/4"-16 UNF
  • Connection 1 Type: Male Type "M"
  • Connection 2 Thread Size: 9/16"-18 UNF
  • Connection 1 Type: Male, Type "M", UNF Thread
  • Connection 2 Type: Male, Medium Pressure, UNF Thread
  • Connection 1 Size: 3/4"-16 inch
  • Connection 2 Size: 9/16"-18 inch
  • Overall Length: 1.88 inch, 47.75 mm
  • Hex Size: 0.75 inch, 19.05 mm
  • Maximum Operating Pressure: 20000 psi, 138 MPa
Safety Warning

Item Information

Parker's Type "M" fitting adapters provide a quick and easy connection for hose assemblies. These are our highest rated adapters - rated to the full working pressure of the hose or hose end connection. Type "M" fitting adapters are versitile and ideal for any application where ease of connection and working pressure are important.

Markets:
• Waterblast / Water Jetting
• Hydraulics
• Oil & Gas

Features/Benefits:
• Provides a swivel for quick and easy connection
• Internal threads and seal are protected from external damage
• Non-rotating seal reduces galling and minimizes tightening torque
• Can be adapted to almost any connection required

Applications:
• Any system requiring Type "M" connections for hose assemblies

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Phone

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563