Z8G014N8613 - Piston seal Prädifa series Z8 | Parker NA

Piston seal Prädifa series Z8 | #Z8G014N8613

Click to View CAD Model

Piston seal Prädifa series Z8 | #Z8G014N8613

Piston seal for pneumatic cylinders, single-acting. U-cup design. Short axial length.


Technical Specifications

  • Inside Diameter (mm): 140
  • Maximum Working Temperature (C): 80
  • Minimum Working Temperature (C): -50
  • Outside Diameter (mm): 160
  • Groove Width: 8.5
  • Element Height (mm): 8.25
  • Seal Material: N8613
  • Media: Pneumatic
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR)
  • Maximum Operating Pressure: 16 bar
  • Minimum Operating Temperature: -50 to -5 °C
  • Maximum Operating Temperature: 80 to 200 °C
  • Maximum Surface Speed: 1 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Low Temperature (< -35 °C)
  • Pressure Rating: Pneumatic Pressure (< 16 bar)
Safety Warning

Item Information

The Z8 cylinder seal is a single-acting U-ring for pistons in pneumatic cylinders and valves. It is characterized by small axially installed dimensions. The standard range of the Z8 product series conforms to the cylinder diameters acc. to ISO 3320 and CETOP RP 52 P, RP 43 P and RP 53 P.
The Z8 product series is available in both Ultrathan® and rubber compounds. The Ultrathan® versions are characterized by extremely high resistance against wear and pressure peaks.

• Due to application-optimized geometry and compounds suitable for use in oiled as well as in oil-free air (after initial lubrication on assembly).
• Good sealing performance in extremely small assembly conditions.
• Good wear resistance.
• Low static and dynamic friction thanks to miniaturized design.
• Smooth running due to optimum lubricant-retaining sealing lip geometry.
• Easier installation.
• High temperature resistance in case of suitable compound selection.
• Excellent media resistance in case of suitable compound selection.
• Installation in closed and undercut housings.

Range of application:
For use in pneumatic cylinders.

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

Packing Division Europe

Arnold-Jäger-Str. 1

74321 Bietigheim-Bissingen

Germany

Phone

+49 (0) 7142 351-0

Fax

+49 (0) 7142 351-293

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424