ZC026100250 - Piston sealing set Prädifa series ZC | Parker NA

Piston sealing set Prädifa series ZC | #ZC026100250

Piston sealing set Prädifa series ZC | #ZC026100250

Piston sealing set for hydraulic cylinders, double-acting. Three-piece design.
For high pressures and extreme pressure peaks. Robust design with extreme wear resistance.


Technical Specifications

  • Minimum Working Temperature (C): -20
  • Maximum Working Temperature (C): 100
  • Outside Diameter (mm): 260
  • Groove Width: 25
  • Inside Diameter (mm): 235
  • Element Height (mm): 25
  • Seal Material: Z5017
  • Media: Hydraulic
  • Polymer Material Options: NBR (Nitrile-Butadiene)
  • Maximum Operating Pressure: 500 bar
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 100 °C
  • Maximum Surface Speed: 0.5 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Standard moderate Temperature (-35 C to 100 C) °C
  • Pressure Rating: Extremely High Pressure (> 500 bar) bar
Safety Warning

Item Information

The double-acting piston sealing set ZC consists of a rubber-fabric seal with back-up rings on both sides to prevent extrusion. The dynamic surface of the seal on the outer diameter is reinforced with a special dimensionally stable fabric. This supports the development of a lubricating film between the seal and the cylinder wall, even after long standstill periods and under high pressure. This grease deposit reduces breakaway friction and dynamic friction and thus wear of the dynamic surface of the seal. The surface structure ensures wear resistance, even in low-lube conditions. The ZC sealing set is extremely robust, even in harshest conditions such as particle contamination in the system.

• Exceptionally high static and dynamic sealing performance.
• Enhanced sealing performance in non-pressurized conditions.
• Can also be used for single-acting applications.
• Robust seal profile for harshest operating conditions.
• Insensitive to contamination of the operating medium or slight damage of the sliding surfaces compared with single-part seals.
• Good wear resistance.
• Long service life thanks to application-optimized compounds.
• Constantly low dynamic friction throughout the part's service life.
• Insensitive to extreme pressure peaks.
• Improved lubrication due to pressure medium deposit in the dynamic contact area.
• Extremely high extrusion resistance.
• Simple fabrication of the housing.
• Installation in open housings.

Range of application:
Mainly used for double-acting pistons in cylinders for hydraulic roof supports and for tunneling machines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

Packing Division Europe

Arnold-Jäger-Str. 1

74321 Bietigheim-Bissingen

Germany

Phone

+49 (0) 7142 351-0

Fax

+49 (0) 7142 351-293

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424