Sterile gas filter integrity unit, Valairdata 3
High Flow Bio-X sterile gas filters combine proven depth filter technology and a pleated construction to provide retention down to 0.01 micron in gas.
Flow rates typically 2-3 times that of membrane filters make HIGH FLOW BIO-X the filter that can dramatically reduce cartridge usage and installation size within the fermentation, food and beverage industries.
The specially developed PTFE impregnation process imparts greater strength and permanent hydrophobicity to the borosilicate microfibre media. This leads to excellent performance in applications such as the provision of sterile gas in filling machines.
Features and Benefits:
•High flowing hydrophobic PTFE impregnated media reduces system size and cost of ownership
•Fully validated by aerosolized bacterial and viral challenge for complete process security
•Stainless steel inner core gives a strong and robust filter for extended service life
•100% integrity testable by aerosol challenge for guaranteed performance in-situ
•Can be in-situ steam sterilized or autoclaved up to 142°C (287.6°F) for a maximum of 150 steam cycles
To learn more about applications in the food and beverage industry, visit our knowledge and resource centre via the Related Documents section.
No CAD files available
Bioscience Filtration
N.A. | Oxnard CA USA
bwf.oxn.support@support.parker.com
EMEA | Birtley UK
befe.birtley.support@support.parker.com
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.