Pilot Operated Pressure Reducing Valve - Series ZDR | #ZDR-BR021S0D5


LOADING IMAGES
ZDR-BR021S0D5 ZDR-BR021S0D5 ZDR-BR021S0D5
Click to View CAD Model

Pilot Operated Pressure Reducing Valve - Series ZDR | #ZDR-BR021S0D5

ZDR-BR021S0D5


Technical Specifications

  • Port Connection: NG10 / CETOP 05
  • Flow Rate: 120 L/MIN
  • Function: Pressure reducing in B with check valve
  • Pressure Control Range: 70 BAR
  • Seal Material: FPM
  • Adjustment Mechanism: Hexagon screw with lock nut
  • Mounting Type: Sandwich plate
  • Operation Type: Pilot
  • Product Series: Pressure valve
  • Actuation Type: Manually
  • Weight: 3 kg
  • Maximum Flow Rate: N/A
  • Maximum Operating Pressure: 315 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: FPM
  • Flow Rate: 120 L/min
  • Maximum Pressure Setting: 70 bar
  • Body Material: Steel
Safety Warning

Item Information

The proven pilot operated pressure reducing valves series ZDR represent Parker's experience in high-performance components for stack systems. Designed for maximum flow rates up to 120 l/min, these sandwich valves in NG06 (CETOP 03) and NG10 (CETOP 05) offer best conditions for reliable operation.

The reducing function can be located in the ports P, A or B. The sizes NG06 and NG10 are equipped with an integral return flow check valve (reducing function in A or B).

Markets:
• Industrial
• Machine tools

Features/Benefits:
• Compact, proven design that represents our long-term experience in hydraulics - increases reliability
• High flow capacity - optimum efficiency in relation to valve size
• Short delivery time - no warehousing necessary
• Available in two sizes:
    ZDR01 - NG06 (CETOP 03)
    ZDR02 - NG10 (CETOP 05)
• Pressure function in P, A or B
• With integral return flow check valve

Applications:
• Suitable for general hydraulic applications
• Machine tools

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin Manufacturing GmbH & Co. KG

Industrial Systems Divsion Europe, Headquarters

Gutenbergstrasse 38

41564 Kaarst

Germany

Phone

+49 (0) 2131 513 0

Fax

+49 (0) 2131 513 230

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478